Directional poppet valves WVH-6I
BIERI directional poppet valves from the WVH-6i series are direct-acting, leaktight solenoid valves, suitable for a pressure range of up to 700 bar and flow rates of up to 25 l/min. In addition to a compact and lightweight design, they offer outstanding leaktightness, rust-free components and a swivel plug-in solenoid.
Max. operating pressure | 700 bar |
Max. flow rate | 25 l/min |
Nom. size | Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H |
SKU
learn more ...
GP_1000462286
Product Search
Filter selection
Reset filter
Directional poppet valves WVH-6I
|
WVH-6I-2/2-E4-24-V-A*00
Material-No. 4674806
|
|
||||
|
WVH-6I-2/2-BE4-24-V-A*00
Material-No. 4674807
|
|
||||
|
WVH-6I-2/2-E2-24-V-A*00
Material-No. 4674808
|
|
||||
|
WVH-6I-2/2-BE2-24-V-A*00
Material-No. 4674810
|
|
||||
|
WVH-6I-3/2-X-24-V-A*00
Material-No. 4674811
|
|
||||
|
WVH-6I-3/2-C-24-V-A*00
Material-No. 4674812
|
|
||||
|
WVH-6I-2/2-E4-0-V-A*00
Material-No. 4682226
|
|
||||
|
WVH-6I-2/2-BE4-0-V-A*00
Material-No. 4682227
|
|
||||
|
WVH-6I-2/2-E2-0-V-A*00
Material-No. 4682228
|
|
||||
|
WVH-6I-2/2-BE2-0-V-A*00
Material-No. 4682229
|
|
||||
|
WVH-6I-3/2-X-0-V-A*00
Material-No. 4682230
|
|
||||
|
WVH-6I-3/2-C-0-V-A*00
Material-No. 4682231
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Einbauerkl rung WVH 6I
Assembly/repair instructions
EN
(0.12 MB)
BA WVH 6I 000 00 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.83 MB)