Search results for: 'Heat exchanger'
12
Results
in category
Products
1522.2653
Screwed plate heat exchanger<br />The stack of heat transfer plates and gaskets is clamped together with clamping screws inside a frame. Screwed or gasketed plate heat exchangers are usually specifically designed for the application and customised to the respective requirements. <br />- High thermal performance thanks to CFD-optimised corrugated field on the heat transfer plates.<br />- Simplified cleaning and maintenance by means of visual gasket identification and the use of clip-on gaskets.<br />- Safety heat exchanger versions with double plates and a special sealing system to prevent the media from mixing even if the plates get damaged.
Module
Brazed plate heat exchangers<br />The stainless steel heat exchanger plates are brazed with copper by default and can withstand pressures of up to 30 bar. <br />- Easy to service and maintain thanks to highly efficient self-cleaning based on the turbulent flow in the flow gaps <br />- Efficient cooling capacity combined with low cold water consumption<br />- Wide range of applications, including for aggressive media or with double plates to prevent the media from coming into contact with each other
Plate heat exchangers with closed-loop control<br />The WTRE is used as an intermediate circuit for cooling motor spindles, gears, hydraulic power units and cooling lubricants. It is generally used in combination with the existing cooling unit. The coolant is pumped from the pump of the cooling unit through the plate heat exchanger of the WTRE to the machine tool. If the existing plant cooling water is cold enough, the compressor is not needed and so stays switched off permanently.<br />- Fixed value control of the medium temperature; the temperature of the operating medium can also be optionally monitored along the ambient temperature (air or machine bed temperature)<br />- High precision electronic controller<br />- Lower operating costs by saving energy<br />- Simple conversion: no need to modify the machine tool's electrical system or PLC
7
Results
in category
Topics & Solutions
From hydraulic systems and components to cooling and filter systems and measurement equipment and electronics: HYDAC can give you the right solution for the condition monitoring and conditioning of the oil you use, to ensure safety of operation and i ...
Explore more magazine articles Climate change is causing an increasing number of heatwaves worldwide, with severe health and economic consequences. On these hot days, things are particularly difficult for manufacturing companies. Not only do the wor ...
Power supply Machines and vehicles being powered by either electric batteries or hydrogen only makes sense from a climate protection perspective if the electricity and hydrogen used can be made available in a CO2-neutral way.
While climate-frie ...
With the transition to alternative energy, the future of test technology will come with many new challenges. This will lead to an increase in the complexity of testing requirements. At the same time, development times and implementation times will be ...
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
Modern automation solutions and high productivity combined with energy- and cost-efficiency – machine builders in the machine tool industry are being confronted with increasingly complex requirements from customers and from the end user side. HYDAC i ...
Over half of consumers look for sustainable, resource-conserving production when purchasing food products. HYDAC understands the market requirements in the food and drink industry and supports you with innovative components, custom systems and engine ...
2
Results
in category
Downloads
Plate Heat Exchangers
Fluid cooling
Plate heat exchangers
Product brochure
No details
English
(3.54 MB)
PWT-BGxxx Gasketed Plate Heat Exchangers
Fluid cooling
Plate heat exchangers
Product brochure
No details
English
(445 KB)
Is your file not listed?
To our download & media center