HLT 2500

SKU
GP_1000266941
learn more ...
Product Search
Filter selection
Reset filter
Measuring range [mm]
Select all Reset selection
Resolution
Select all Reset selection
Output signal
Select all Reset selection
Mechanical connection
Select all Reset selection
Show more filters

HLT 2500


Grouped product items
HLT 2500-L2-P61-PRO-0660-000
Material-No. 921083
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
660
Resolution:
0.001 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-C61-CAN-2000-000
Material-No. 921173
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
2000
Resolution:
0.001 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M08-C01-0620-000
Material-No. 921259
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
620
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-K01-C01-0500-000
Material-No. 921524
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
500
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M08-C01-0500-000
Material-No. 921540
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
500
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M08-B01-0350-000
Material-No. 921543
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
350
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-K01-B01-2000-000
Material-No. 921575
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
2000
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M06-C01-0225-000
Material-No. 921627
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
225
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M06-B01-0300-000
Material-No. 921707
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
300
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-K01-C01-1000-000
Material-No. 921715
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
1000
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-K01-B01-0200-000
Material-No. 921991
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
200
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-F1-S01-S16-0600-G24-010-000
Material-No. 922264
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
600
Resolution:
0.05 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M06-C01-0250-000
Material-No. 922895
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
250
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M06-C01-2000-000
Material-No. 922911
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
2000
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-F1-K01-B01-0300-000
Material-No. 923015
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
300
Resolution:
0.05 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-F1-K01-B01-0800-000
Material-No. 923016
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
800
Resolution:
0.05 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-F1-M08-C01-3200-000
Material-No. 923632
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
3200
Resolution:
0.05 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-M06-C01-0300-000
Material-No. 923638
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
300
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-L2-K01-C01-1300-000
Material-No. 923696
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
1300
Resolution:
0.005 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HLT 2500-F1-M08-C01-1300-000
Material-No. 923762
Measuring principle:
Magnetostrictive
Design / geometry:
Profile
Measuring range [mm]:
1300
Resolution:
0.05 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 2550-L2 Linear Position Transmitter
Product brochure EN

(0.8 MB)

HLT 2550-L2 Linear Position Transmitter SSI
Product brochure EN

(0.79 MB)

HLT 2500-L2 Linear Position Transmitter EtherCAT
Product brochure EN

(0.76 MB)

HLT 2500-L2 Linear Position Transmitter Profibus
Product brochure EN

(0.76 MB)

HLT 2500-L2 Linear Position Transmitter CANopen
Product brochure EN

(0.75 MB)

HLT 2500-L2 Linear Position Transmitter SSI
Product brochure EN

(0.8 MB)

HLT 2500-F1 Linear Position Transmitter EtherCAT
Product brochure EN

(0.76 MB)

HLT 2500-F1 Linear Position Transmitter Profibus
Product brochure EN

(0.77 MB)

HLT 2500-F1 Linear Position Transmitter CANopen
Product brochure EN

(0.76 MB)

HLT 2500-F1 Linear Position Transmitter SSI
Product brochure EN

(0.75 MB)

HLT 2500-F1 Linear Position Transmitter
Product brochure EN

(0.76 MB)

HLT 2500-L2 Linear Position Transmitter
Product brochure EN

(0.79 MB)

HLT 2550-L2 Linear Position Transmitter
Product brochure EN

(0.73 MB)

HLT 2100/2500 Analogue User manual D/E
Operating/maintenance instructions EN

(1.45 MB)

HLT 2550-L2 Analogue User manual D/E/F
Operating/maintenance instructions EN

(1.04 MB)

HLT 2550-L2 CANopen User manual D/E/F
Operating/maintenance instructions EN

(0.97 MB)

HLT 2100/2500-xx SSI User manual D/E/F
Operating/maintenance instructions EN

(1.94 MB)

HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions EN

(4.96 MB)

HLT 2500-F1 IO-Link User manual D/E
Operating/maintenance instructions EN

(1.79 MB)

HLT 2500-F1 IO-Link LinearPositionTransmitter
Product brochure EN

(2.96 MB)