OF 5 – Mobile Filtration Unit
The mobile filter unit OF 5 mobile is used for filtered filling and emptying, for offline filtration and for the unfiltered pumping-out of hydraulic and lubrication oils.
The mobile filtration unit can be optionally equipped with the ContaminationSensor CS 1000 for simultaneous monitoring of the solid particle contamination in the oil. Utilisation on hydraulic and lubrication oil systems in different industries.
The mobile filtration unit can be optionally equipped with the ContaminationSensor CS 1000 for simultaneous monitoring of the solid particle contamination in the oil. Utilisation on hydraulic and lubrication oil systems in different industries.
- Flow rate: max. 30 l/min / 40 l/min
- Operating pressure: 4.5 bar
- Convenient filtration in the bypass flow
- Easy to operate
- Increased system availability
- Reduction of Life Cycle Cost LCC
- Option: continuous monitoring of oil cleanliness during dedusting by means of CS 1000
SKU
learn more ...
GP_1000428052
Product Search
Filter selection
Reset filter
OF 5 – Mobile Filtration Unit
|
>OF5F10V6M1B10E
Material-No. 3014419
|
|
||||||||
|
>OF5F10P6M2B10B
Material-No. 3019717
|
|
||||||||
|
>OF5C21P6N2B10C
Material-No. 3023172
|
|
||||||||
|
>OF5L10P6M2B03E
Material-No. 3023737
|
|
||||||||
|
>OF5F10V6N2B10B
Material-No. 3029648
|
|
||||||||
|
>OF5F10V6N1B05C
Material-No. 3030375
|
|
||||||||
|
>OF5C21P6N2B03C/-FCU2110
Material-No. 3030733
|
|
||||||||
|
>OF5F10V6N2B05E
Material-No. 3033134
|
|
||||||||
|
OF5F10P6M2B05B
Material-No. 3036604
|
|
||||||||
|
>OF5F10P6S2A03E
Material-No. 3040191
|
|
||||||||
|
>OF5F10V6N1B03E
Material-No. 3041516
|
|
||||||||
|
>OF5F10V6M2---E
Material-No. 3043620
|
|
||||||||
|
>OF5F10V6M2B05B
Material-No. 3047214
|
|
||||||||
|
>OF5F10V3N2B03E
Material-No. 3049372
|
|
||||||||
|
>OF5F10P6N2B03C
Material-No. 3050018
|
|
||||||||
|
>OF5C21P6N2---C/-FCU2110-4
Material-No. 3054311
|
|
||||||||
|
>OF5F10P3M1B03E
Material-No. 3057234
|
|
||||||||
|
>OF5L10P6S2---E
Material-No. 3061023
|
|
||||||||
|
>OF5F10P3N2A10E
Material-No. 3063335
|
|
||||||||
|
>OF5F10V3M2B05E
Material-No. 3083030
|
|