-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 25 |
---|---|
Filter material | ON=Optimicron low pressure |
Filtration rating | 10 |
Type of connection | SAE flange |
Connection size | 90 |
Clogging indicator | F=pressure switch (abs. press.) |
Bypass | 3 bar |
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
RF Return Line Filter
Spare parts list
EN
(0.81 MB)