-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 3 |
---|---|
Bypass | KB=no bypass |
Sealing material | V=FPM (Viton) |
Filter material, element | BN/HC=Betamicron low pressure |
Size | 0030 |
Element type | R – return line elements |
Other features, element | 0=no other features |