RKM MM 201 BVE 15 F 1.0 /-NR

Part number
1279281
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
pmax [bar] 10
Filter material MM=Mobilemicron
Filtration rating 15
Type of connection Thread (inches, ISO 228)
Connection size 1 1/4 inch
Clogging indicator F=pressure switch (abs. press.)
Bypass 2.5 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features NR=anticavitation valve

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return line and suction boost Filter
Spare parts list EN

(0.85 MB)

RKM Return line and suction boost Filter
Spare parts list EN

(0.42 MB)

RKM Return Line Suction Boost Filter. The New Generation.
Product brochure EN

(5.25 MB)