Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7411-00001 | Download 3.17 MB |
[ "CS" ] | PRO7411-00001 | Download 3.17 MB |
[ "DA" ] | PRO7411-00001 | Download 3.17 MB |
[ "DE" ] | PRO7411-00001 | Download 0 MB |
[ "DE-AT" ] | PRO7411-00001 | Download 0 MB |
[ "DE-CH" ] | PRO7411-00001 | Download 0 MB |
[ "EN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-AE" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-IN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-ZA" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-AR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-MX" ] | PRO7411-00001 | Download 3.17 MB |
[ "FI" ] | PRO7411-00001 | Download 3.17 MB |
[ "FR" ] | PRO7411-00001 | Download 3.36 MB |
[ "FR-CH" ] | PRO7411-00001 | Download 3.36 MB |
[ "HU" ] | PRO7411-00001 | Download 3.17 MB |
[ "ID" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "JA" ] | PRO7411-00001 | Download 3.17 MB |
[ "KO" ] | PRO7411-00001 | Download 3.17 MB |
[ "MS" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL-BE" ] | PRO7411-00001 | Download 3.17 MB |
[ "NO" ] | PRO7411-00001 | Download 3.17 MB |
[ "PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "PT" ] | PRO7411-00001 | Download 3.17 MB |
[ "SK" ] | PRO7411-00001 | Download 3.17 MB |
[ "SV" ] | PRO7411-00001 | Download 3.17 MB |
[ "TR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ZH" ] | PRO7411-00001 | Download 3.17 MB |
[ "BG" ] | PRO7404-00001 | Download 0 MB |
[ "CS" ] | 7404 00001 | Download 0 MB |
[ "DA" ] | PRO7404-00001 | Download 0 MB |
[ "DE" ] | PRO7404-00001 | Download 0 MB |
[ "DE-AT" ] | PRO7404-00001 | Download 0 MB |
[ "DE-CH" ] | PRO7404-00001 | Download 0 MB |
[ "EN" ] | PRO7404-00001 | Download 0 MB |
[ "EN-AE" ] | PRO7404-00001 | Download 0 MB |
[ "EN-CH" ] | PRO7404-00001 | Download 0 MB |
[ "EN-IN" ] | PRO7404-00001 | Download 0 MB |
[ "EN-PL" ] | PRO7404-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO7404-00001 | Download 0 MB |
[ "ES" ] | 7404 00001 | Download 1.02 MB |
[ "ES-AR" ] | 7404 00001 | Download 1.02 MB |
[ "ES-MX" ] | 7404 00001 | Download 1.02 MB |
[ "FI" ] | PRO7404-00001 | Download 0 MB |
[ "FR" ] | PRO7404-00001 | Download 0 MB |
[ "FR-CH" ] | PRO7404-00001 | Download 0 MB |
[ "HU" ] | 7404 00001 | Download 0 MB |
[ "ID" ] | PRO7404-00001 | Download 0 MB |
[ "IT" ] | PRO7404-00001 | Download 0 MB |
[ "IT-CH" ] | PRO7404-00001 | Download 0 MB |
[ "JA" ] | PRO7404-00001 | Download 0 MB |
[ "KO" ] | PRO7404-00001 | Download 0 MB |
[ "MS" ] | PRO7404-00001 | Download 0 MB |
[ "NL" ] | PRO7404-00001 | Download 0 MB |
[ "NL-BE" ] | PRO7404-00001 | Download 0 MB |
[ "NO" ] | 7404 00001 | Download 0 MB |
[ "PL" ] | PRO7404-00001 | Download 0 MB |
[ "PT" ] | 7404 00001 | Download 0 MB |
[ "SK" ] | PRO7404-00001 | Download 0 MB |
[ "SV" ] | 7404 00001 | Download 0 MB |
[ "TR" ] | PRO7404-00001 | Download 0 MB |
[ "ZH" ] | 7404 00001 | Download 1.33 MB |
Other features | AS=anti-splash |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | K=cardboard |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | DIN 24557/T2 |
Type of connection | DIN flange |
Filtration rating | 3 |
Filter material | P=paper |
pmax [bar] | 0.0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media