-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 0.0 |
---|---|
Filter material | SI=silica gel |
Filtration rating | 2 |
Type of connection | Thread (NPT) |
Connection size | 1/2 inch |
Clogging indicator | W=no indicator hole |
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BD-BDH-BDL-BDM Breather Dryers
Spare parts list
EN
(0.42 MB)