FMND BH/HC 140 MDD 10 D 1.0 /-L24

Part number
1322547
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 250
Filter material BH/HC=Betamicron high pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 inch
Clogging indicator D=visual/electrical
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover D=cock plug changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)