FMND BN/HC 63 MDB 25 C 1.0 /-V-B7

Part number
1323717
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 250
Filter material BN/HC=Betamicron low pressure
Filtration rating 25
Type of connection Thread (inches, ISO 228)
Connection size 1/2 inch
Clogging indicator C=electrical switch
Bypass 7 bar
Sealing material V=FPM (Viton)
Changeover D=cock plug changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)