-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO7206-00001 | Download 2.05 MB |
[ "DA" ] | PRO7206-00001 | Download 2.05 MB |
[ "DE" ] | 7206 00001 | Download 0.76 MB |
[ "DE-CH" ] | 7206 00001 | Download 0.76 MB |
[ "EN" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-AE" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-CH" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-IN" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-PL" ] | PRO7206-00001 | Download 2.05 MB |
[ "EN-ZA" ] | PRO7206-00001 | Download 2.05 MB |
[ "ES" ] | PRO7206-00001 | Download 2.05 MB |
[ "ES-AR" ] | PRO7206-00001 | Download 2.05 MB |
[ "ES-MX" ] | PRO7206-00001 | Download 2.05 MB |
[ "FI" ] | PRO7206-00001 | Download 2.05 MB |
[ "FR" ] | 7206 00001 | Download 1.6 MB |
[ "FR-CH" ] | 7206 00001 | Download 1.6 MB |
[ "HU" ] | PRO7206-00001 | Download 2.05 MB |
[ "IT" ] | PRO7206-00001 | Download 2.05 MB |
[ "IT-CH" ] | PRO7206-00001 | Download 2.05 MB |
[ "JA" ] | PRO7206-00001 | Download 2.05 MB |
[ "KO" ] | PRO7206-00001 | Download 2.05 MB |
[ "NL" ] | PRO7206-00001 | Download 2.05 MB |
[ "NL-BE" ] | PRO7206-00001 | Download 2.05 MB |
[ "NO" ] | PRO7206-00001 | Download 2.05 MB |
[ "PL" ] | 7206 00001 | Download 3.37 MB |
[ "PT" ] | PRO7206-00001 | Download 2.05 MB |
[ "SV" ] | PRO7206-00001 | Download 2.05 MB |
[ "TR" ] | PRO7206-00001 | Download 2.05 MB |
Filtration rating | 10 |
---|---|
Bypass | 3.5 bar |
Sealing material | NBR=NBR (Perbunan) |
Filter material, element | BN/HC=Betamicron low pressure |
Size | 0200 |
Element type | MX – elements for MFX |
Other features, element | SFREE=antistatic |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Betamicron®4 Filter Elements for Reduced Life Cycle Cost.
Product brochure
EN
(2.05 MB)