DF ON 30 Q E 10 D 1.0 /-V-L24-B6

Part number
1328894
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 315
Filter material ON=Optimicron low pressure
Filtration rating 10
Type of connection Special port
Connection size Special size
Clogging indicator D=visual/electrical
Bypass 6 bar
Sealing material V=FPM (Viton)
Changeover 0=no changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF...QE-MA Pressure Filter Manif. Mount.
Spare parts list EN

(0.71 MB)