RFLD ON/PO 331 DAL 20 C 1.0

Part number
1329942
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material *PLEASE DELETE*
Filtration rating 20
Type of connection SAE flange
Connection size 50
Clogging indicator C=electrical switch
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover A=1-pc. ball changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (cast)
Spare parts list EN

(1.22 MB)

RFLD Change-Over Inline Filter for Fuel Filtration
Product brochure EN

(1.04 MB)