-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Part number | 3047268 |
---|---|
Object designation | KHN-Rp1/4-2232-16X-DVGW |
Design | KHN |
Nominal size DN | 6 |
Type of connection | Female thread |
Connection/flange designation | Rp |
Standard | ISO 7-1 / DIN EN 10226 |
Housing material, ball valve | Brass |
Material code | Brass-brass-PTFE-NBR |
Surface protection | Nickel-plated |
Design of lever | Cranked lever |
Wrench size | SW06.3 |
Nominal pressure | 4 |
Nominal pressure | 0.4 |
Nominal pressure | 58 |
Actuation | Hand lever |
Approval/test certificate | Misc. |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual KH
Operating/maintenance instructions
EN
(1.69 MB)
KHNVN/KHNVS/KHN Low Pressure Ball Valves
Product brochure
EN
(0.3 MB)
KHNVN/KHNVS Stainless Steel Low Pressure Ball Valves
Product brochure
EN
(0.26 MB)