ELF P 5 G 3 W 4.0

Part number
310452
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 0.0
Filter material P=paper
Filtration rating 3
Type of connection Thread (inches, ISO 228)
Connection size 2 inch
Clogging indicator W=no indicator hole
Bypass KB=no bypass
Sealing material 0=no seal
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ELF Breather Filter Filling Strainer
Spare parts list EN

(0.87 MB)

ELF/BF Breathers and Filler Breathers.
Product brochure EN

(3.17 MB)