-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size DIN 3015 | Size 4 |
---|---|
Temp.-resistance, clamp | -40 to +120 °C. |
Application, clamp | Pipe mounting |
Tightening torque, bolt | 12 Nm |
Series DIN3015 | Two-pipe clamp |
Material, clamping elements | Polyamide |
Inner surface, clamping elements | Ribbed inner surface |
Design, part DIN 3015 | Assembly A1TM |