-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO5504-00001 | Download 0 MB |
[ "DA" ] | PRO5504-00001 | Download 0 MB |
[ "DE" ] | PRO5504-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5504-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5504-00001 | Download 0 MB |
[ "EN" ] | PRO5504-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5504-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5504-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5504-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5504-00001 | Download 0 MB |
[ "ES" ] | PRO5504-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5504-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5504-00001 | Download 0 MB |
[ "FI" ] | PRO5504-00001 | Download 0 MB |
[ "FR" ] | PRO5504-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5504-00001 | Download 0 MB |
[ "HU" ] | PRO5504-00001 | Download 0 MB |
[ "IT" ] | PRO5504-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5504-00001 | Download 0 MB |
[ "JA" ] | PRO5504-00001 | Download 0 MB |
[ "KO" ] | PRO5504-00001 | Download 0 MB |
[ "NL" ] | PRO5504-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5504-00001 | Download 0 MB |
[ "NO" ] | PRO5504-00001 | Download 0 MB |
[ "PL" ] | PRO5504-00001 | Download 0 MB |
[ "PT" ] | PRO5504-00001 | Download 0 MB |
[ "SV" ] | PRO5504-00001 | Download 0 MB |
[ "TR" ] | PRO5504-00001 | Download 0 MB |
[ "CS" ] | PRO5515-00001 | Download 0 MB |
[ "DA" ] | PRO5515-00001 | Download 0 MB |
[ "DE" ] | PRO5515-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5515-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5515-00001 | Download 0 MB |
[ "EN" ] | PRO5515-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5515-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5515-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5515-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5515-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5515-00001 | Download 0 MB |
[ "ES" ] | PRO5515-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5515-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5515-00001 | Download 0 MB |
[ "FI" ] | PRO5515-00001 | Download 0 MB |
[ "FR" ] | PRO5515-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5515-00001 | Download 0 MB |
[ "HU" ] | PRO5515-00001 | Download 0 MB |
[ "IT" ] | PRO5515-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5515-00001 | Download 0 MB |
[ "JA" ] | 5515 00001 | Download 0 MB |
[ "KO" ] | PRO5515-00001 | Download 0 MB |
[ "NL" ] | PRO5515-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5515-00001 | Download 0 MB |
[ "NO" ] | PRO5515-00001 | Download 0 MB |
[ "PL" ] | PRO5515-00001 | Download 0 MB |
[ "PT" ] | 5515 00001 | Download 0 MB |
[ "SV" ] | PRO5515-00001 | Download 0 MB |
[ "TR" ] | PRO5515-00001 | Download 0 MB |
[ "CS" ] | PRO5519-00001 | Download 0 MB |
[ "DA" ] | PRO5519-00001 | Download 0 MB |
[ "DE" ] | PRO5519-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5519-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5519-00001 | Download 0 MB |
[ "EN" ] | PRO5519-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5519-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5519-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5519-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5519-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5519-00001 | Download 0 MB |
[ "ES" ] | PRO5519-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5519-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5519-00001 | Download 0 MB |
[ "FI" ] | PRO5519-00001 | Download 0 MB |
[ "FR" ] | PRO5519-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5519-00001 | Download 0 MB |
[ "HU" ] | PRO5519-00001 | Download 0 MB |
[ "IT" ] | PRO5519-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5519-00001 | Download 0 MB |
[ "JA" ] | 5519 00001 | Download 0 MB |
[ "KO" ] | PRO5519-00001 | Download 0 MB |
[ "NL" ] | PRO5519-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5519-00001 | Download 0 MB |
[ "NO" ] | PRO5519-00001 | Download 0 MB |
[ "PL" ] | PRO5519-00001 | Download 0 MB |
[ "PT" ] | PRO5519-00001 | Download 0 MB |
[ "SV" ] | PRO5519-00001 | Download 0 MB |
[ "TR" ] | PRO5519-00001 | Download 0 MB |
[ "CS" ] | PRO5522-00001 | Download 0 MB |
[ "DA" ] | PRO5522-00001 | Download 0 MB |
[ "DE" ] | PRO5522-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5522-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5522-00001 | Download 0 MB |
[ "EN" ] | PRO5522-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5522-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5522-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5522-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5522-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5522-00001 | Download 0 MB |
[ "ES" ] | PRO5522-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5522-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5522-00001 | Download 0 MB |
[ "FI" ] | PRO5522-00001 | Download 0 MB |
[ "FR" ] | PRO5522-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5522-00001 | Download 0 MB |
[ "HU" ] | PRO5522-00001 | Download 0 MB |
[ "IT" ] | PRO5522-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5522-00001 | Download 0 MB |
[ "JA" ] | PRO5522-00001 | Download 0 MB |
[ "KO" ] | PRO5522-00001 | Download 0 MB |
[ "NL" ] | PRO5522-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5522-00001 | Download 0 MB |
[ "NO" ] | PRO5522-00001 | Download 0 MB |
[ "PL" ] | PRO5522-00001 | Download 0 MB |
[ "PT" ] | PRO5522-00001 | Download 0 MB |
[ "SV" ] | PRO5522-00001 | Download 0 MB |
[ "TR" ] | PRO5522-00001 | Download 0 MB |
[ "CS" ] | PRO5528-00001 | Download 0 MB |
[ "DA" ] | PRO5528-00001 | Download 0 MB |
[ "DE" ] | PRO5528-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5528-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5528-00001 | Download 0 MB |
[ "EN" ] | PRO5528-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5528-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5528-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5528-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5528-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5528-00001 | Download 0 MB |
[ "ES" ] | PRO5528-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5528-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5528-00001 | Download 0 MB |
[ "FI" ] | PRO5528-00001 | Download 0 MB |
[ "FR" ] | 5528 00001 | Download 0 MB |
[ "FR-CH" ] | 5528 00001 | Download 0 MB |
[ "HU" ] | PRO5528-00001 | Download 0 MB |
[ "IT" ] | PRO5528-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5528-00001 | Download 0 MB |
[ "JA" ] | PRO5528-00001 | Download 0 MB |
[ "KO" ] | PRO5528-00001 | Download 0 MB |
[ "NL" ] | PRO5528-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5528-00001 | Download 0 MB |
[ "NO" ] | PRO5528-00001 | Download 0 MB |
[ "PL" ] | PRO5528-00001 | Download 0 MB |
[ "PT" ] | PRO5528-00001 | Download 0 MB |
[ "SV" ] | PRO5528-00001 | Download 0 MB |
[ "TR" ] | PRO5528-00001 | Download 0 MB |
[ "CS" ] | PRO5529-00001 | Download 0 MB |
[ "DA" ] | PRO5529-00001 | Download 0 MB |
[ "DE" ] | PRO5529-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5529-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5529-00001 | Download 0 MB |
[ "EN" ] | PRO5529-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5529-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5529-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5529-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5529-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5529-00001 | Download 0 MB |
[ "ES" ] | PRO5529-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5529-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5529-00001 | Download 0 MB |
[ "FI" ] | PRO5529-00001 | Download 0 MB |
[ "FR" ] | 5529 00001 | Download 0 MB |
[ "FR-CH" ] | 5529 00001 | Download 0 MB |
[ "HU" ] | PRO5529-00001 | Download 0 MB |
[ "IT" ] | PRO5529-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5529-00001 | Download 0 MB |
[ "JA" ] | PRO5529-00001 | Download 0 MB |
[ "KO" ] | PRO5529-00001 | Download 0 MB |
[ "NL" ] | PRO5529-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5529-00001 | Download 0 MB |
[ "NO" ] | PRO5529-00001 | Download 0 MB |
[ "PL" ] | PRO5529-00001 | Download 0 MB |
[ "PT" ] | PRO5529-00001 | Download 0 MB |
[ "SV" ] | PRO5529-00001 | Download 0 MB |
[ "TR" ] | PRO5529-00001 | Download 0 MB |
[ "CS" ] | PRO5530-00001 | Download 0 MB |
[ "DA" ] | PRO5530-00001 | Download 0 MB |
[ "DE" ] | PRO5530-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5530-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5530-00001 | Download 0 MB |
[ "EN" ] | PRO5530-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5530-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5530-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5530-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5530-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5530-00001 | Download 0 MB |
[ "ES" ] | PRO5530-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5530-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5530-00001 | Download 0 MB |
[ "FI" ] | PRO5530-00001 | Download 0 MB |
[ "FR" ] | 5530 00001 | Download 0 MB |
[ "FR-CH" ] | 5530 00001 | Download 0 MB |
[ "HU" ] | PRO5530-00001 | Download 0 MB |
[ "IT" ] | PRO5530-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5530-00001 | Download 0 MB |
[ "JA" ] | PRO5530-00001 | Download 0 MB |
[ "KO" ] | PRO5530-00001 | Download 0 MB |
[ "NL" ] | PRO5530-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5530-00001 | Download 0 MB |
[ "NO" ] | PRO5530-00001 | Download 0 MB |
[ "PL" ] | PRO5530-00001 | Download 0 MB |
[ "PT" ] | PRO5530-00001 | Download 0 MB |
[ "SV" ] | PRO5530-00001 | Download 0 MB |
[ "TR" ] | PRO5530-00001 | Download 0 MB |
[ "CS" ] | PRO5539-00001 | Download 0 MB |
[ "DA" ] | PRO5539-00001 | Download 0 MB |
[ "DE" ] | PRO5539-00001 | Download 0 MB |
[ "DE-AT" ] | PRO5539-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5539-00001 | Download 0 MB |
[ "EN" ] | PRO5539-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5539-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5539-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5539-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5539-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5539-00001 | Download 0 MB |
[ "ES" ] | PRO5539-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5539-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5539-00001 | Download 0 MB |
[ "FI" ] | PRO5539-00001 | Download 0 MB |
[ "FR" ] | PRO5539-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5539-00001 | Download 0 MB |
[ "HU" ] | PRO5539-00001 | Download 0 MB |
[ "IT" ] | PRO5539-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5539-00001 | Download 0 MB |
[ "JA" ] | PRO5539-00001 | Download 0 MB |
[ "KO" ] | PRO5539-00001 | Download 0 MB |
[ "NL" ] | PRO5539-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5539-00001 | Download 0 MB |
[ "NO" ] | PRO5539-00001 | Download 0 MB |
[ "PL" ] | PRO5539-00001 | Download 0 MB |
[ "PT" ] | PRO5539-00001 | Download 0 MB |
[ "SV" ] | PRO5539-00001 | Download 0 MB |
[ "TR" ] | PRO5539-00001 | Download 0 MB |
[ "CS" ] | 5542 00001 | Download 0 MB |
[ "DA" ] | 5542 00001 | Download 0 MB |
[ "DE" ] | 5542 00001 | Download 0 MB |
[ "DE-AT" ] | 5542 00001 | Download 0 MB |
[ "DE-CH" ] | 5542 00001 | Download 0 MB |
[ "EN" ] | 5542 00001 | Download 0 MB |
[ "EN-AE" ] | 5542 00001 | Download 0 MB |
[ "EN-CH" ] | 5542 00001 | Download 0 MB |
[ "EN-IN" ] | 5542 00001 | Download 0 MB |
[ "EN-PL" ] | 5542 00001 | Download 0 MB |
[ "EN-ZA" ] | 5542 00001 | Download 0 MB |
[ "ES" ] | 5542 00001 | Download 0 MB |
[ "ES-AR" ] | 5542 00001 | Download 0 MB |
[ "ES-MX" ] | 5542 00001 | Download 0 MB |
[ "FI" ] | 5542 00001 | Download 0 MB |
[ "FR" ] | 5542 00001 | Download 0 MB |
[ "FR-CH" ] | 5542 00001 | Download 0 MB |
[ "HU" ] | 5542 00001 | Download 0 MB |
[ "IT" ] | 5542 00001 | Download 0 MB |
[ "IT-CH" ] | 5542 00001 | Download 0 MB |
[ "JA" ] | 5542 00001 | Download 0 MB |
[ "KO" ] | 5542 00001 | Download 0 MB |
[ "NL" ] | 5542 00001 | Download 0 MB |
[ "NL-BE" ] | 5542 00001 | Download 0 MB |
[ "NO" ] | 5542 00001 | Download 0 MB |
[ "PL" ] | 5542 00001 | Download 0 MB |
[ "PT" ] | 5542 00001 | Download 0 MB |
[ "SV" ] | 5542 00001 | Download 0 MB |
[ "TR" ] | 5542 00001 | Download 0 MB |
Part number | 3231617 |
---|---|
Object designation | KHB3K-G1/4-L-1114-09X-A-SW09 |
Design | KHB3K |
Nominal size DN | 6 |
Type of connection | Female thread |
Connection/flange designation | G |
Standard | DIN ISO 228 |
Housing material, ball valve | Steel |
Material code | Steel-steel-POM-FKM |
Surface protection | Zinc-plated |
Design of lever | Without |
Wrench size | SW09 |
Nominal pressure | 500 |
Nominal pressure | 50 |
Nominal pressure | 7250 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Ball bore | L |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media