DLHSD-01X-16/100

Part number
3345531
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Part number 3345531
Design Manifold-mounted
Sealing material FKM
Type of installation Other
Control type Pilot-operated
Pmax [bar] 350
Object designation DLHSD-01X-16/100
Nom. size 6
Pressure setting range [bar] 30 - 100
Flow rate range Q [l/min] 0.000000
Function Spool valve
Press. sett. r. prod. f. [bar] prod. f. [bar] 30 - 350
Product family DLHSD
Qmax valves [l/min] 30
Cavity ISO 4401-03-02-0-05
Adjustment type Tool
Standard Accumulator charging valve
Pressure setting [bar] No pre-setting
Version Switching pressure differential 16%
Additional function None

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3345531 DLHSD 01X 12100 EN
Product information EN

(0.14 MB)

DLHSD DLHSR Accumulator Charging Valve
Product brochure EN

(0.34 MB)