Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7698 00001 | Download 6.15 MB |
[ "CS" ] | 7698 00001 | Download 6.15 MB |
[ "DA" ] | 7698 00001 | Download 6.15 MB |
[ "DE" ] | 7698 00001 | Download 6.07 MB |
[ "DE-AT" ] | 7698 00001 | Download 6.07 MB |
[ "DE-CH" ] | 7698 00001 | Download 6.07 MB |
[ "EN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-AE" ] | 7698 00001 | Download 6.15 MB |
[ "EN-CH" ] | 7698 00001 | Download 6.15 MB |
[ "EN-IN" ] | 7698 00001 | Download 6.15 MB |
[ "EN-PL" ] | 7698 00001 | Download 6.15 MB |
[ "EN-ZA" ] | 7698 00001 | Download 6.15 MB |
[ "ES" ] | 7698 00001 | Download 6.15 MB |
[ "ES-AR" ] | 7698 00001 | Download 6.15 MB |
[ "ES-MX" ] | 7698 00001 | Download 6.15 MB |
[ "FI" ] | 7698 00001 | Download 6.15 MB |
[ "FR" ] | 7698 00001 | Download 5.04 MB |
[ "FR-CH" ] | 7698 00001 | Download 5.04 MB |
[ "HU" ] | 7698 00001 | Download 6.15 MB |
[ "ID" ] | 7698 00001 | Download 6.15 MB |
[ "IT" ] | 7698 00001 | Download 6.15 MB |
[ "IT-CH" ] | 7698 00001 | Download 6.15 MB |
[ "JA" ] | 7698 00001 | Download 6.15 MB |
[ "KO" ] | 7698 00001 | Download 6.15 MB |
[ "MS" ] | 7698 00001 | Download 6.15 MB |
[ "NL" ] | 7698 00001 | Download 6.15 MB |
[ "NL-BE" ] | 7698 00001 | Download 6.15 MB |
[ "NO" ] | 7698 00001 | Download 6.15 MB |
[ "PL" ] | 7698 00001 | Download 6.15 MB |
[ "PT" ] | 7698 00001 | Download 6.15 MB |
[ "SK" ] | 7698 00001 | Download 6.15 MB |
[ "SV" ] | 7698 00001 | Download 6.15 MB |
[ "TR" ] | 7698 00001 | Download 6.15 MB |
[ "ZH" ] | 7698 00001 | Download 6.15 MB |
[ "BG" ] | PRO76961-00001 | Download 0 MB |
[ "CS" ] | PRO76961-00001 | Download 0 MB |
[ "DA" ] | PRO76961-00001 | Download 0 MB |
[ "DE" ] | PRO76961-00001 | Download 0 MB |
[ "DE-AT" ] | PRO76961-00001 | Download 0 MB |
[ "DE-CH" ] | PRO76961-00001 | Download 0 MB |
[ "EN" ] | PRO76961-00001 | Download 0 MB |
[ "EN-AE" ] | PRO76961-00001 | Download 0 MB |
[ "EN-CH" ] | PRO76961-00001 | Download 0 MB |
[ "EN-IN" ] | PRO76961-00001 | Download 0 MB |
[ "EN-PL" ] | PRO76961-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO76961-00001 | Download 0 MB |
[ "ES" ] | PRO76961-00001 | Download 0 MB |
[ "ES-AR" ] | PRO76961-00001 | Download 0 MB |
[ "ES-MX" ] | PRO76961-00001 | Download 0 MB |
[ "FI" ] | PRO76961-00001 | Download 0 MB |
[ "FR" ] | PRO76961-00001 | Download 0 MB |
[ "FR-CH" ] | PRO76961-00001 | Download 0 MB |
[ "HU" ] | PRO76961-00001 | Download 0 MB |
[ "ID" ] | PRO76961-00001 | Download 0 MB |
[ "IT" ] | PRO76961-00001 | Download 0 MB |
[ "IT-CH" ] | PRO76961-00001 | Download 0 MB |
[ "JA" ] | PRO76961-00001 | Download 0 MB |
[ "KO" ] | PRO76961-00001 | Download 0 MB |
[ "MS" ] | PRO76961-00001 | Download 0 MB |
[ "NL" ] | PRO76961-00001 | Download 0 MB |
[ "NL-BE" ] | PRO76961-00001 | Download 0 MB |
[ "NO" ] | PRO76961-00001 | Download 0 MB |
[ "PL" ] | PRO76961-00001 | Download 0 MB |
[ "PT" ] | PRO76961-00001 | Download 0 MB |
[ "SK" ] | PRO76961-00001 | Download 0 MB |
[ "SV" ] | PRO76961-00001 | Download 0 MB |
[ "TR" ] | PRO76961-00001 | Download 0 MB |
[ "ZH" ] | PRO76961-00001 | Download 0 MB |
[ "BG" ] | 76984 00001 | Download 1.7 MB |
[ "CS" ] | 76984 00001 | Download 1.7 MB |
[ "DA" ] | 76984 00001 | Download 1.7 MB |
[ "DE" ] | 76984 00001 | Download 1.7 MB |
[ "DE-AT" ] | 76984 00001 | Download 1.7 MB |
[ "DE-CH" ] | 76984 00001 | Download 1.7 MB |
[ "EN" ] | 76984 00001 | Download 1.7 MB |
[ "EN-AE" ] | 76984 00001 | Download 1.7 MB |
[ "EN-CH" ] | 76984 00001 | Download 1.7 MB |
[ "EN-IN" ] | 76984 00001 | Download 1.7 MB |
[ "EN-PL" ] | 76984 00001 | Download 1.7 MB |
[ "EN-ZA" ] | 76984 00001 | Download 1.7 MB |
[ "ES" ] | 76984 00001 | Download 1.7 MB |
[ "ES-AR" ] | 76984 00001 | Download 1.7 MB |
[ "ES-MX" ] | 76984 00001 | Download 1.7 MB |
[ "FI" ] | 76984 00001 | Download 1.7 MB |
[ "FR" ] | 76984 00001 | Download 1.7 MB |
[ "FR-CH" ] | 76984 00001 | Download 1.7 MB |
[ "HU" ] | 76984 00001 | Download 1.7 MB |
[ "ID" ] | 76984 00001 | Download 1.7 MB |
[ "IT" ] | 76984 00001 | Download 1.7 MB |
[ "IT-CH" ] | 76984 00001 | Download 1.7 MB |
[ "JA" ] | 76984 00001 | Download 1.7 MB |
[ "KO" ] | 76984 00001 | Download 1.7 MB |
[ "MS" ] | 76984 00001 | Download 1.7 MB |
[ "NL" ] | 76984 00001 | Download 1.7 MB |
[ "NL-BE" ] | 76984 00001 | Download 1.7 MB |
[ "NO" ] | 76984 00001 | Download 1.7 MB |
[ "PL" ] | 76984 00001 | Download 1.7 MB |
[ "PT" ] | 76984 00001 | Download 1.7 MB |
[ "SK" ] | 76984 00001 | Download 1.7 MB |
[ "SV" ] | 76984 00001 | Download 1.7 MB |
[ "TR" ] | 76984 00001 | Download 1.7 MB |
[ "ZH" ] | 76984 00001 | Download 1.7 MB |
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011 |
---|---|
Electrical outlet | Analogue output (4–20mA) |
Supplementary details | Standard |
Supply voltage, motor-pump assembly | 230/400-50-3 265/460-60-3 |
Hydraulic version | Pump, inlet pressure-stable |
Enclosure CS | CS1000, with display |
ISO code format | ISO4406:1999 SAE AS 4059(D |
Fluid | For standard mineral oils |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media