-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Versions | *PLEASE DELETE* |
---|---|
Type code | *PLEASE DELETE* |
Seals | *PLEASE DELETE* |
Motor-pump group | 3=30l/min; 0.75 kW |
Electric motor voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Filter material | *PLEASE DELETE* |
Filtration rating | *PLEASE DELETE* |
Clogging indicator | *PLEASE DELETE* |
Supplementary details | *PLEASE DELETE* |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3381853 OF5S10P3N1B03E EN
Product information
EN
(0.14 MB)