-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Approval/test certificate | No approval |
---|---|
Series CX | 2/2-way |
Switching function CX | NC |
Nominal pressure – CX | 0–40 bar |
Nominal size DN CX | 25 |
Connection size CX | G 11/4 |
Housing material CX | Brass |
Kv value, CX, direct-act. [m³/h] | 12.3 |
Voltage of main solenoid [V] | 24V DC |
Power consumption [W] | 60 |
Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
Seal, static | FPM |
Seal, dynamic | PTFE |
Valve seat seal | FPM |
Model code CX | CX03 (2/2 - D) |
Mounting bracket CX | Without mounting bracket |
Switch position monitoring CX | Without switch pos. display |
Manual override CX | Without manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CX02 to CX05 direct acting 2/2 way Coaxial Valve
Product brochure
EN
(0.54 MB)
Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0.8 MB)