-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Preferred models | No |
---|---|
Material Piston | Aluminium |
Material Seals | FPM (VITON) |
Piston diameter (Øi) | 250 |
Piston design type | 3.5 m/s (piston 2) |