FSA-0254-0.11003/HT/M12.200

Part number
3957397
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approval/test certificate No approval
Model, FSA / FSK FSA
Nom. size FSA/FSK 254
Material, O-ring/sealing disc NBR
Gasket/O-ring 0
Pipe geometry Round
Pipe material Glass
Additional function (+ banjo bolt) Without
Material, connector, FSA PA
Material, frame, FSA Stainless steel
Contrast pane HYDAC with thermometer
Fastening screw, FSA M12
Mounting nut With (fas. nut)
Surface protection Stainless steel (scr. + nut)
Nominal pressure [bar] 0.5
Nominal pressure [MPa] 0.05

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA Fluid level gauge - Riser tube made of glass
Product brochure EN

(0.55 MB)