Technical data
| Product Features | |
|---|---|
| Coil | Without coil |
| Consumer volume flow prod.fam. | 0 |
| Function | Prop. pressure relief valve |
| Pressure setting [bar] | 60 |
| Type, manual override | No manual override |
| Model | Default |
| Manual override | No |
| Actuation | Proportional |
| Coil design | 40-1836 |
| Adjustment type | Tool |
| Cavity | FC10-S3 |
| Qmax valves [l/min] | 120 |
| Product family | PDB10SPEZ |
| Pressure set prod. fam. [bar] | 8 |
| Plug connector type | Without coil |
| Function | Spool valve |
| Pressure setting range [bar] | 8 - 60 |
| Nominal size | 10 |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | UNF |
| Sealing material | NBR |
| Part number, coil | - |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.