4WE 6 G A01-24DG/N

Part number
4249018
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design Manifold-mounted
Sealing material NBR
Type of installation Other
Control type Direct-acting
Pmax [bar] 350
Nom. size 6
Flow rate range Q [l/min] 0.000000
Function Spool valve
Volume flow range Q [l/min] 0 - 50
Coil 24 V DC
Pressure range P [bar] 0 - 350
Connector type Connection plug acc. to DIN EN 1
Product family 4WE 6 G
Qmax valves [l/min] 50
Cavity ISO 4401-03-02-0-05
Coil design 50-2345
Valve series 4WE 6 G
Actuation Magnetic
Function 4/3 directional valve
Manual override Yes
Model Standard
Type, manual override Concealed manual override    

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WE6 4/2- & 4/3-Directional Spool Valve
Product brochure EN

(1.75 MB)

4WE6 4/2- & 4/3-Directional Spool Valve
Product information EN

(1.75 MB)

C4WERE10 P01 Proportional directional sp
Product brochure EN

(1.23 MB)

WK08H-01 4/3 Solenoid Directional Valve
Product brochure EN

(0 MB)