-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4292262 |
---|---|
Design | Manifold-mounted |
Sealing material | NBR |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 320 |
Object designation | 4WE 6 D-OF A08-24DG/N |
Nom. size | 6 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 40 |
Coil | 24 V DC |
Pressure range P [bar] | 0 - 320 |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | 4WE 6 D 08 |
Qmax valves [l/min] | 40 |
Cavity | ISO 4401-03-02-0-05 |
Coil design | 50-2345 |
Valve series | 4WE 6 D 08 |
Actuation | Magnetic |
Function | 4/2 directional valve |
Manual override | Yes |
Model | 8 watts |
Type, manual override | Concealed manual override |
Model | With latching |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media