-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO52443-00001 | Download 2.03 MB |
[ "DA" ] | PRO52443-00001 | Download 2.03 MB |
[ "DE" ] | PRO52443-00001 | Download 2.02 MB |
[ "DE-CH" ] | PRO52443-00001 | Download 2.02 MB |
[ "EN" ] | PRO52443-00001 | Download 2.03 MB |
[ "EN-AE" ] | PRO52443-00001 | Download 2.03 MB |
[ "EN-CH" ] | PRO52443-00001 | Download 2.03 MB |
[ "EN-IN" ] | PRO52443-00001 | Download 2.03 MB |
[ "EN-PL" ] | PRO52443-00001 | Download 2.03 MB |
[ "EN-ZA" ] | PRO52443-00001 | Download 2.03 MB |
[ "ES" ] | 52443 00001 | Download 2.02 MB |
[ "ES-AR" ] | 52443 00001 | Download 2.02 MB |
[ "ES-MX" ] | 52443 00001 | Download 2.02 MB |
[ "FI" ] | PRO52443-00001 | Download 2.03 MB |
[ "FR" ] | PRO52443-00001 | Download 2.02 MB |
[ "FR-CH" ] | PRO52443-00001 | Download 2.02 MB |
[ "HU" ] | PRO52443-00001 | Download 2.03 MB |
[ "IT" ] | PRO52443-00001 | Download 2.03 MB |
[ "IT-CH" ] | PRO52443-00001 | Download 2.03 MB |
[ "JA" ] | PRO52443-00001 | Download 2.03 MB |
[ "KO" ] | PRO52443-00001 | Download 2.03 MB |
[ "NL" ] | PRO52443-00001 | Download 2.03 MB |
[ "NL-BE" ] | PRO52443-00001 | Download 2.03 MB |
[ "NO" ] | PRO52443-00001 | Download 2.03 MB |
[ "PL" ] | PRO52443-00001 | Download 2.03 MB |
[ "PT" ] | PRO52443-00001 | Download 2.03 MB |
[ "SV" ] | PRO52443-00001 | Download 2.03 MB |
[ "CS" ] | 5139 00001 | Download 1.6 MB |
[ "DA" ] | 5139 00001 | Download 1.6 MB |
[ "DE" ] | PRO5139-00001 | Download 1.6 MB |
[ "DE-CH" ] | PRO5139-00001 | Download 1.6 MB |
[ "EN" ] | 5139 00001 | Download 1.6 MB |
[ "EN-AE" ] | 5139 00001 | Download 1.6 MB |
[ "EN-CH" ] | 5139 00001 | Download 1.6 MB |
[ "EN-IN" ] | 5139 00001 | Download 1.6 MB |
[ "EN-PL" ] | 5139 00001 | Download 1.6 MB |
[ "EN-ZA" ] | 5139 00001 | Download 1.6 MB |
[ "ES" ] | 5139 00001 | Download 1.6 MB |
[ "ES-AR" ] | 5139 00001 | Download 1.6 MB |
[ "ES-MX" ] | 5139 00001 | Download 1.6 MB |
[ "FI" ] | 5139 00001 | Download 1.6 MB |
[ "FR" ] | 5139 00001 | Download 1.6 MB |
[ "FR-CH" ] | 5139 00001 | Download 1.6 MB |
[ "HU" ] | 5139 00001 | Download 1.6 MB |
[ "IT" ] | 5139 00001 | Download 1.6 MB |
[ "IT-CH" ] | 5139 00001 | Download 1.6 MB |
[ "JA" ] | 5139 00001 | Download 1.6 MB |
[ "KO" ] | 5139 00001 | Download 1.6 MB |
[ "NL" ] | 5139 00001 | Download 1.6 MB |
[ "NL-BE" ] | 5139 00001 | Download 1.6 MB |
[ "NO" ] | 5139 00001 | Download 1.6 MB |
[ "PL" ] | 5139 00001 | Download 1.6 MB |
[ "PT" ] | 5139 00001 | Download 1.6 MB |
[ "SV" ] | 5139 00001 | Download 1.6 MB |
[ "TR" ] | 5139 00001 | Download 1.6 MB |
[ "DE" ] | 52413 00001 | Download 0.69 MB |
[ "DE-CH" ] | 52413 00001 | Download 0.69 MB |
[ "CS" ] | 59079 00001 | Download 1.23 MB |
[ "DA" ] | 59079 00001 | Download 1.23 MB |
[ "DE" ] | PRO59079-00001 | Download 0.93 MB |
[ "DE-CH" ] | PRO59079-00001 | Download 0.93 MB |
[ "EN" ] | 59079 00001 | Download 1.23 MB |
[ "EN-AE" ] | 59079 00001 | Download 1.23 MB |
[ "EN-CH" ] | 59079 00001 | Download 1.23 MB |
[ "EN-IN" ] | 59079 00001 | Download 1.23 MB |
[ "EN-PL" ] | 59079 00001 | Download 1.23 MB |
[ "EN-ZA" ] | 59079 00001 | Download 1.23 MB |
[ "ES" ] | 59079 00001 | Download 1.23 MB |
[ "ES-AR" ] | 59079 00001 | Download 1.23 MB |
[ "ES-MX" ] | 59079 00001 | Download 1.23 MB |
[ "FI" ] | 59079 00001 | Download 1.23 MB |
[ "FR" ] | 59079 00001 | Download 1.23 MB |
[ "FR-CH" ] | 59079 00001 | Download 1.23 MB |
[ "HU" ] | 59079 00001 | Download 1.23 MB |
[ "IT" ] | 59079 00001 | Download 1.23 MB |
[ "IT-CH" ] | 59079 00001 | Download 1.23 MB |
[ "JA" ] | 59079 00001 | Download 1.23 MB |
[ "KO" ] | 59079 00001 | Download 1.23 MB |
[ "NL" ] | 59079 00001 | Download 1.23 MB |
[ "NL-BE" ] | 59079 00001 | Download 1.23 MB |
[ "NO" ] | 59079 00001 | Download 1.23 MB |
[ "PL" ] | 59079 00001 | Download 1.23 MB |
[ "PT" ] | 59079 00001 | Download 1.23 MB |
[ "SV" ] | 59079 00001 | Download 1.23 MB |
[ "TR" ] | 59079 00001 | Download 1.23 MB |
Part number | 4295407 |
---|---|
Design | Manifold-mounted |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | 4WE 10 E A01-96DG/V |
Nom. size | 10 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 160 |
Coil | 96 V DC |
Pressure range P [bar] | 0 - 350 |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | 4WE 10 E |
Qmax valves [l/min] | 160 |
Cavity | ISO 4401-05-04-0-05 |
Coil design | 75-3164 |
Valve series | 4WE 10 E |
Actuation | Magnetic |
Function | 4/3 directional valve |
Manual override | Yes |
Model | Standard |
Type, manual override | Concealed manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media