-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Old model code | HRERS 4 S 30 PA ST M BL |
---|---|
Tightening torque, bolt | 40 Nm |
Application, clamp | Pipe mounting |
Temp.-resistance, clamp | -40 to +120 °C. |
Size DIN 3015 | Size 4 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
442308 HRERS 4 A 30 PA ST M BL EN
Product information
EN
(0.23 MB)