-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 6074192 |
---|---|
Design | Sandwich plates |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | ZW-RP06-01-AAB-V * |
Nom. size | 6 |
Volume flow range Q [l/min] | 0 - 50 |
Cracking pressure [bar] | 3 |
Product family | ZW-RP06 |
Qmax valves [l/min] | 50 |
Cavity | ISO 4401-03-02-0-05 |
Adjustment type | Not available |
Position valve | Meter-out port A and B |
Pilot ratio | 3.4 |
Function | Check valve pilot-to-open |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
6074192 ZW RP06 01 AAB V EN
Product information
EN
(0.22 MB)
Valves in sandwich plate design Nominal size 6
Product brochure
EN
(3.78 MB)