RV-20-01.1/0-2 BAR

Part number
700480
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Design Pipeline
Type of installation Inch
Control type Direct-acting
Pmax [bar] 350
Nominal size 20
Volume flow range Q [l/min] 0 - 350
Cracking pressure [bar] 2
Product family RV-20
Qmax valves [l/min] 350
Cavity Inline connection
Adjustment type Not available
Function Check valve

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RV-, RVP- 06 to 40 Check Valves
Product brochure EN

(0.38 MB)