-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 705941 |
---|---|
Design | Manifold-mounted |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | RVP-30-01.1 |
Nom. size | 30 |
Volume flow range Q [l/min] | 0 - 600 |
Cracking pressure [bar] | 0,5 |
Product family | RVP-30 |
Qmax valves [l/min] | 600 |
Cavity | PLATE MOUNTED |
Adjustment type | Not available |
Function | Check valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
705941 RVP 30 011 EN
Product information
EN
(0 MB)
RV-, RVP- 06 to 40 Check Valves
Product brochure
EN
(0 MB)