-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 710151 |
---|---|
Design | Cartridge |
Sealing material | FKM |
Type of installation | Inch |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | RVE-G1/4-01-V-0,5 |
Nom. size | 5 |
Volume flow range Q [l/min] | 0 - 10 |
Cracking pressure [bar] | 0,5 |
Product family | RVE-G1/4 |
Qmax valves [l/min] | 10 |
Cavity | 04220 |
Adjustment type | Not available |
Function | Check valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
710151 RVE G14 01 V 05 EN
Product information
EN
(0.21 MB)
RVE-G 1/8 to 1/2 Check Valve
Product brochure
EN
(0 MB)