-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18068-00001 | Download 0 MB |
[ "DA" ] | PRO18068-00001 | Download 0 MB |
[ "DE" ] | PRO18068-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18068-00001 | Download 0 MB |
[ "EN" ] | PRO18068-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18068-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18068-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18068-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18068-00001 | Download 0 MB |
[ "ES" ] | PRO18068-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18068-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18068-00001 | Download 0 MB |
[ "FI" ] | PRO18068-00001 | Download 0 MB |
[ "FR" ] | PRO18068-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18068-00001 | Download 0 MB |
[ "HU" ] | PRO18068-00001 | Download 0 MB |
[ "IT" ] | PRO18068-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18068-00001 | Download 0 MB |
[ "JA" ] | PRO18068-00001 | Download 0 MB |
[ "KO" ] | PRO18068-00001 | Download 0 MB |
[ "NL" ] | PRO18068-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18068-00001 | Download 0 MB |
[ "NO" ] | PRO18068-00001 | Download 0 MB |
[ "PL" ] | 18068 00001 | Download 0 MB |
[ "PT" ] | PRO18068-00001 | Download 0 MB |
[ "SV" ] | PRO18068-00001 | Download 0 MB |
[ "TR" ] | PRO18068-00001 | Download 0 MB |
[ "CS" ] | PRO18378-00001 | Download 0 MB |
[ "DA" ] | PRO18378-00001 | Download 0 MB |
[ "DE" ] | PRO18378-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18378-00001 | Download 0 MB |
[ "EN" ] | PRO18378-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18378-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18378-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18378-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18378-00001 | Download 0 MB |
[ "ES" ] | PRO18378-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18378-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18378-00001 | Download 0 MB |
[ "FI" ] | PRO18378-00001 | Download 0 MB |
[ "FR" ] | 18378 00001 | Download 0 MB |
[ "FR-CH" ] | 18378 00001 | Download 0 MB |
[ "HU" ] | PRO18378-00001 | Download 0 MB |
[ "IT" ] | PRO18378-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18378-00001 | Download 0 MB |
[ "JA" ] | PRO18378-00001 | Download 0 MB |
[ "KO" ] | PRO18378-00001 | Download 0 MB |
[ "NL" ] | PRO18378-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18378-00001 | Download 0 MB |
[ "NO" ] | PRO18378-00001 | Download 0 MB |
[ "PL" ] | PRO18378-00001 | Download 0 MB |
[ "PT" ] | PRO18378-00001 | Download 0 MB |
[ "SV" ] | PRO18378-00001 | Download 0 MB |
[ "TR" ] | PRO18378-00001 | Download 0 MB |
[ "CS" ] | PRO183691-00001 | Download 0.81 MB |
[ "DA" ] | PRO183691-00001 | Download 0.81 MB |
[ "DE" ] | PRO183691-00001 | Download 0.81 MB |
[ "DE-CH" ] | PRO183691-00001 | Download 0.81 MB |
[ "EN" ] | PRO183691-00001 | Download 0.81 MB |
[ "EN-AE" ] | PRO183691-00001 | Download 0.81 MB |
[ "EN-CH" ] | PRO183691-00001 | Download 0.81 MB |
[ "EN-IN" ] | PRO183691-00001 | Download 0.81 MB |
[ "EN-PL" ] | PRO183691-00001 | Download 0.81 MB |
[ "ES" ] | PRO183691-00001 | Download 0.81 MB |
[ "ES-AR" ] | PRO183691-00001 | Download 0.81 MB |
[ "ES-MX" ] | PRO183691-00001 | Download 0 MB |
[ "FI" ] | PRO183691-00001 | Download 0.81 MB |
[ "FR" ] | PRO183691-00001 | Download 0.81 MB |
[ "FR-CH" ] | PRO183691-00001 | Download 0.81 MB |
[ "HU" ] | PRO183691-00001 | Download 0.81 MB |
[ "IT" ] | PRO183691-00001 | Download 0.81 MB |
[ "IT-CH" ] | PRO183691-00001 | Download 0.81 MB |
[ "JA" ] | PRO183691-00001 | Download 0.81 MB |
[ "KO" ] | PRO183691-00001 | Download 0.81 MB |
[ "NL" ] | PRO183691-00001 | Download 0.81 MB |
[ "NL-BE" ] | PRO183691-00001 | Download 0.81 MB |
[ "NO" ] | PRO183691-00001 | Download 0.81 MB |
[ "PL" ] | PRO183691-00001 | Download 0.81 MB |
[ "PT" ] | PRO183691-00001 | Download 0.81 MB |
[ "SV" ] | PRO183691-00001 | Download 0.81 MB |
[ "TR" ] | PRO183691-00001 | Download 0 MB |
Display | Yes |
---|---|
Type of pressure | Relative |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 6 |
Switching outputs | 1 |
Mechanical connection | G1/2 B DIN EN 837 / external |
Electrical connection | M12x1 / 4p |
Additional interface | 4 to 20mA |
Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 3100/3300/3400 VDMA User manual D/E
Operating/maintenance instructions
EN
(2.21 MB)
EDS 3300/3400 flash membrane User manual D/E
Operating/maintenance instructions
EN
(2.23 MB)
EDS 3100/3300/3400 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.1 MB)