-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approvals and certificates | UL approval |
---|---|
Rod length [mm] | 410 |
Integrated temperature sensor | No |
Display | Yes |
Measuring principle | Capacitive |
Measuring range [mm] | 290 |
Switching outputs | 2 |
Additional interface | 4 to 20mA (2 conductors) |
Mechanical connection | Tube 22 mm |
Electrical connection | M12x1, 4-pole |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 923361 ENS 3216 F31 0410 000 K
Software
EN
(0.05 MB)
ENS 3100/3200 UL User manual D/E/F
Operating/maintenance instructions
EN
(1.27 MB)
ENS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(2.41 MB)
ENS 3000 Level Switch
Product brochure
EN
(0.86 MB)
ENS 3000 Level Switch IO-Link
Product brochure
EN
(0.73 MB)