-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Output signal | 4 to 20mA (2 conductors) |
---|---|
Approval | None |
Temperature range min value | -25 |
Temperature range max value | 100 |
Mechanical connection | G1/4 A DIN 3852 / external |
Electrical connection | M12x1 / 4p |
Accuracy | 2.0% max = 1.0% typ. |
Probe length | 250 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 4100/4500 HART ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(2.8 MB)
ETS 4100/4500 User manual D/E/F
Operating/maintenance instructions
EN
(0.89 MB)
ETS 4100/4500 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(2.87 MB)
ETS 4100/4500 SAEJ1939 Protocol description E
Operating/maintenance instructions
EN
(0.48 MB)
ETS 4100/4500 SAE J1939 V03 Protocol description E
Operating/maintenance instructions
EN
(0.5 MB)
ETS 4500 Temperature Transmitter Ex applications ATEX, CSA, IECEx
Product brochure
EN
(0.84 MB)
ETS 4500 Temperature Transmitter
Product brochure
EN
(0.75 MB)
ETS 4500 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(8.01 MB)