-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Measuring principle | Magnetostrictive |
---|---|
Rod length [mm] | 250 |
Output signal | 0 to 10 V |
Mechanical connection | G3/4 external |
Electrical connection | M12x1, 4-pole |
Approvals and certificates | UL approval |
Integrated temperature sensor | No |
Measuring range [mm] | 178 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
923940 HNT 1226 B 0250 000 EN
Product information
EN
(0.14 MB)
HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions
EN
(1.02 MB)
HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions
EN
(2.61 MB)
HNT 1200 Level Transmitter
Product brochure
EN
(0.69 MB)
HNT 1100 Level Transmitter
Product brochure
EN
(0.75 MB)
HNT 1200 Level Transmitter
Industry brochure
EN
(0.69 MB)
HNT 1100 Level Transmitter
Industry brochure
EN
(0.75 MB)