HLT 1100-R2-L24-C01-0550-000

Part number
924834
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Measuring principle Magnetostrictive
Design / geometry Rod
Measuring range [mm] 550
Resolution 0.1 mm
Output signal 4 .. 20 mA (3-conductor)
Mechanical connection Cylinder-integrated, D=10 mm
Electrical connection M12x1, single conductor 240 mm
Approvals and certificates No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 1100 Analog Safety Safety manual D/E
Operating/maintenance instructions EN

(1.75 MB)

HLT 1100 CANopen Safety Safety manual D/E
Operating/maintenance instructions EN

(1.68 MB)

HLT 1100-R2 Analogue User manual D/E
Operating/maintenance instructions EN

(0.7 MB)

HLT 1100-R2 CANopen+SAE J1939 User manual D/E/F
Operating/maintenance instructions EN

(2.4 MB)

HLT 1100-R2 Analogue Safety User manual D/E/F
Operating/maintenance instructions EN

(1.13 MB)

HLT 1100-R2 CANopen Safety User manual D/E/F
Operating/maintenance instructions EN

(1.09 MB)

HLT 1100 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(0.65 MB)

HLT 1100 CANopen Safety(HLT1k-3 V03) Protocol description E
Operating/maintenance instructions EN

(0.6 MB)

HLT 1100 SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0.89 MB)

HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions EN

(4.96 MB)

HLT 1100-R2 Linear Position Transmitter
Product brochure EN

(0.76 MB)

HLT 1100-R2 Linear Position Transmitter PL d, SIL 2
Product brochure EN

(0.75 MB)

HLT 1100-R2 Linear Position Transmitter CANopen Safety PL d, SIL 2
Product brochure EN

(0.81 MB)

HLT 1100-R2 Linear Position Transmitter CANopen
Product brochure EN

(0.82 MB)