HDA 44Z6-A-0040-G12-031(-1...+39bar)

Part number
924952
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Type of pressure Relative
Pressure unit BAR
Pressure range min value -1
Pressure range max value 39
Accuracy 1.00% max = 0.5% typ.
Output signal 4 to 20mA (2 conductors)
Mechanical connection G1/2 flush membrane, cooling section
Electrical connection M12x1 / 4p
Approval UL approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(10.78 MB)

HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
Operating/maintenance instructions EN

(3.35 MB)

HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
Operating/maintenance instructions EN

(13.04 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions EN

(3.47 MB)

HDA 4400/4700/EDS 410 Ex-Proof User manual E
Operating/maintenance instructions EN

(0 MB)

HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions EN

(6.54 MB)

HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.72 MB)

HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
Operating/maintenance instructions EN

(5.01 MB)

HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
Operating/maintenance instructions EN

(5.23 MB)

HDA 4400/4700 User manual D/E/F
Operating/maintenance instructions EN

(1.91 MB)

HDA 4100/4300/4400/4700 ship User manual D/E
Operating/maintenance instructions EN

(0 MB)

HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.48 MB)

HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions EN

(5.25 MB)

HDA 4400/4700-CC Analogue Safety Safety manual D/E
Operating/maintenance instructions EN

(0 MB)

HDA 4400/4700 flash membrane User manual D/E/F
Operating/maintenance instructions EN

(0 MB)

HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.51 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.37 MB)

HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions EN

(7.62 MB)

HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.36 MB)

HDA 4400/4700 Ex ia CSA for H2 User manual E
Operating/maintenance instructions EN

(3.12 MB)

HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
Operating/maintenance instructions EN

(2.17 MB)

HDA 4400 IO-Link User manual D/E
Operating/maintenance instructions EN

(1.4 MB)

HDA 4400 IO-Link Quick guide D/E
Operating/maintenance instructions EN

(0 MB)

HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
Operating/maintenance instructions EN

(5.5 MB)

HDA 4400 Pressure Transmitter
Product brochure EN

(6.23 MB)

HDA 4400 Pressure Transmitter shipping applications
Product brochure EN

(5.15 MB)

Electronic Pressure Transmitter in ATEX Version HDA 4400
Product brochure EN

(0 MB)

HDA 4400 Pressure Transmitter Flush membrane
Product brochure EN

(3.4 MB)

HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
Product brochure EN

(0.21 MB)

HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
Product brochure EN

(0.29 MB)

HDA 4400 IO-Link pressure transmitter
Product brochure EN

(4.43 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA
Product brochure EN

(0.8 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx
Product brochure EN

(0.78 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, HART
Product brochure EN

(0.82 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
Product brochure EN

(0.85 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen, Redundant
Product brochure EN

(5.82 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen
Product brochure EN

(3.77 MB)

Electronic Pressure Transmitter HDA 4400 CSA Intrinsically safe CSA NonIncendive
Product brochure EN

(0.85 MB)

Electronic Pressure Transmitter HDA 4400 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Product brochure EN

(0 MB)

Electronic Pressure Transmitter HDA 4400 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Product brochure EN

(0 MB)

Electronic Pressure Transmitter HDA 4400 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Product brochure EN

(0 MB)

Pressure transmitters for hydrogen applications
Product brochure EN

(22.21 MB)