-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Measuring principle | Magnetostrictive |
---|---|
Rod length [mm] | 410 |
Output signal | 0 to 10 V |
Mechanical connection | G3/4 external |
Electrical connection | M12x1, 4-pole |
Approvals and certificates | UL approval |
Integrated temperature sensor | No |
Measuring range [mm] | 338 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
925069 HNT 1226 B 0410 000 EN
Product information
EN
(0.14 MB)
HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions
EN
(1.02 MB)
HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions
EN
(2.61 MB)
HNT 1200 Level Transmitter
Product brochure
EN
(0 MB)
HNT 1100 Level Transmitter
Product brochure
EN
(0 MB)