-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18142-00001 | Download 4.68 MB |
[ "DA" ] | PRO18142-00001 | Download 4.68 MB |
[ "DE" ] | PRO18142-00001 | Download 4.68 MB |
[ "DE-CH" ] | PRO18142-00001 | Download 4.68 MB |
[ "EN" ] | PRO18142-00001 | Download 4.68 MB |
[ "EN-AE" ] | PRO18142-00001 | Download 4.68 MB |
[ "EN-CH" ] | PRO18142-00001 | Download 4.68 MB |
[ "EN-IN" ] | PRO18142-00001 | Download 4.68 MB |
[ "EN-PL" ] | PRO18142-00001 | Download 4.68 MB |
[ "ES" ] | PRO18142-00001 | Download 4.68 MB |
[ "ES-AR" ] | PRO18142-00001 | Download 4.68 MB |
[ "ES-MX" ] | PRO18142-00001 | Download 4.68 MB |
[ "FI" ] | PRO18142-00001 | Download 4.68 MB |
[ "FR" ] | PRO18142-00001 | Download 4.68 MB |
[ "FR-CH" ] | PRO18142-00001 | Download 4.68 MB |
[ "HU" ] | PRO18142-00001 | Download 4.68 MB |
[ "IT" ] | PRO18142-00001 | Download 4.68 MB |
[ "IT-CH" ] | PRO18142-00001 | Download 4.68 MB |
[ "JA" ] | PRO18142-00001 | Download 4.68 MB |
[ "KO" ] | PRO18142-00001 | Download 4.68 MB |
[ "NL" ] | PRO18142-00001 | Download 4.68 MB |
[ "NL-BE" ] | PRO18142-00001 | Download 4.68 MB |
[ "NO" ] | PRO18142-00001 | Download 4.68 MB |
[ "PL" ] | PRO18142-00001 | Download 4.68 MB |
[ "PT" ] | PRO18142-00001 | Download 4.68 MB |
[ "SV" ] | PRO18142-00001 | Download 4.68 MB |
[ "TR" ] | PRO18142-00001 | Download 4.68 MB |
[ "CS" ] | PRO18612-00001 | Download 4.7 MB |
[ "DA" ] | PRO18612-00001 | Download 4.7 MB |
[ "DE" ] | PRO18612-00001 | Download 5.98 MB |
[ "DE-CH" ] | PRO18612-00001 | Download 5.98 MB |
[ "EN" ] | PRO18612-00001 | Download 4.7 MB |
[ "EN-AE" ] | PRO18612-00001 | Download 4.7 MB |
[ "EN-CH" ] | PRO18612-00001 | Download 4.7 MB |
[ "EN-IN" ] | PRO18612-00001 | Download 4.7 MB |
[ "EN-PL" ] | PRO18612-00001 | Download 4.7 MB |
[ "ES" ] | PRO18612-00001 | Download 4.7 MB |
[ "ES-AR" ] | PRO18612-00001 | Download 4.7 MB |
[ "ES-MX" ] | PRO18612-00001 | Download 4.7 MB |
[ "FI" ] | PRO18612-00001 | Download 4.7 MB |
[ "FR" ] | PRO18612-00001 | Download 4.7 MB |
[ "FR-CH" ] | PRO18612-00001 | Download 4.7 MB |
[ "HU" ] | PRO18612-00001 | Download 4.7 MB |
[ "IT" ] | PRO18612-00001 | Download 4.7 MB |
[ "IT-CH" ] | PRO18612-00001 | Download 4.7 MB |
[ "JA" ] | PRO18612-00001 | Download 4.7 MB |
[ "KO" ] | PRO18612-00001 | Download 4.7 MB |
[ "NL" ] | PRO18612-00001 | Download 4.7 MB |
[ "NL-BE" ] | PRO18612-00001 | Download 4.7 MB |
[ "NO" ] | PRO18612-00001 | Download 4.7 MB |
[ "PL" ] | PRO18612-00001 | Download 4.7 MB |
[ "PT" ] | PRO18612-00001 | Download 4.7 MB |
[ "SV" ] | PRO18612-00001 | Download 4.7 MB |
[ "TR" ] | PRO18612-00001 | Download 4.7 MB |
[ "CS" ] | PRO18143-00001 | Download 4.77 MB |
[ "DA" ] | PRO18143-00001 | Download 4.77 MB |
[ "DE" ] | PRO18143-00001 | Download 4.76 MB |
[ "DE-CH" ] | PRO18143-00001 | Download 4.76 MB |
[ "EN" ] | PRO18143-00001 | Download 4.77 MB |
[ "EN-AE" ] | PRO18143-00001 | Download 4.77 MB |
[ "EN-CH" ] | PRO18143-00001 | Download 4.77 MB |
[ "EN-IN" ] | PRO18143-00001 | Download 4.77 MB |
[ "EN-PL" ] | PRO18143-00001 | Download 4.77 MB |
[ "ES" ] | PRO18143-00001 | Download 4.77 MB |
[ "ES-AR" ] | PRO18143-00001 | Download 4.77 MB |
[ "ES-MX" ] | PRO18143-00001 | Download 4.77 MB |
[ "FI" ] | PRO18143-00001 | Download 4.77 MB |
[ "FR" ] | PRO18143-00001 | Download 4.77 MB |
[ "FR-CH" ] | PRO18143-00001 | Download 4.77 MB |
[ "HU" ] | PRO18143-00001 | Download 4.77 MB |
[ "IT" ] | PRO18143-00001 | Download 4.77 MB |
[ "IT-CH" ] | PRO18143-00001 | Download 4.77 MB |
[ "JA" ] | PRO18143-00001 | Download 4.77 MB |
[ "KO" ] | PRO18143-00001 | Download 4.77 MB |
[ "NL" ] | PRO18143-00001 | Download 4.77 MB |
[ "NL-BE" ] | PRO18143-00001 | Download 4.77 MB |
[ "NO" ] | PRO18143-00001 | Download 4.77 MB |
[ "PL" ] | PRO18143-00001 | Download 4.77 MB |
[ "PT" ] | PRO18143-00001 | Download 4.77 MB |
[ "SV" ] | PRO18143-00001 | Download 4.77 MB |
[ "TR" ] | PRO18143-00001 | Download 4.77 MB |
[ "CS" ] | 18144 00001 | Download 10.1 MB |
[ "DA" ] | 18144 00001 | Download 10.1 MB |
[ "DE" ] | 18144 00001 | Download 10.1 MB |
[ "DE-CH" ] | 18144 00001 | Download 10.1 MB |
[ "EN" ] | 18144 00001 | Download 10.1 MB |
[ "EN-AE" ] | 18144 00001 | Download 10.1 MB |
[ "EN-CH" ] | 18144 00001 | Download 10.1 MB |
[ "EN-IN" ] | 18144 00001 | Download 10.1 MB |
[ "EN-PL" ] | 18144 00001 | Download 10.1 MB |
[ "ES" ] | 18144 00001 | Download 10.1 MB |
[ "ES-AR" ] | 18144 00001 | Download 10.1 MB |
[ "ES-MX" ] | 18144 00001 | Download 10.1 MB |
[ "FI" ] | 18144 00001 | Download 10.1 MB |
[ "FR" ] | 18144 00001 | Download 10.1 MB |
[ "FR-CH" ] | 18144 00001 | Download 10.1 MB |
[ "HU" ] | 18144 00001 | Download 10.1 MB |
[ "IT" ] | 18144 00001 | Download 10.1 MB |
[ "IT-CH" ] | 18144 00001 | Download 10.1 MB |
[ "JA" ] | 18144 00001 | Download 10.1 MB |
[ "KO" ] | 18144 00001 | Download 10.1 MB |
[ "NL" ] | 18144 00001 | Download 10.1 MB |
[ "NL-BE" ] | 18144 00001 | Download 10.1 MB |
[ "NO" ] | 18144 00001 | Download 10.1 MB |
[ "PL" ] | 18144 00001 | Download 10.1 MB |
[ "PT" ] | 18144 00001 | Download 10.1 MB |
[ "SV" ] | 18144 00001 | Download 10.1 MB |
[ "TR" ] | 18144 00001 | Download 10.1 MB |
[ "CS" ] | 18409 00001 | Download 22.21 MB |
[ "DA" ] | 18409 00001 | Download 22.21 MB |
[ "DE" ] | 18409 00001 | Download 17.07 MB |
[ "DE-CH" ] | 18409 00001 | Download 17.07 MB |
[ "EN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-AE" ] | 18409 00001 | Download 22.21 MB |
[ "EN-CH" ] | 18409 00001 | Download 22.21 MB |
[ "EN-IN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-PL" ] | 18409 00001 | Download 22.21 MB |
[ "EN-ZA" ] | 18409 00001 | Download 22.21 MB |
[ "ES" ] | 18409 00001 | Download 22.21 MB |
[ "ES-AR" ] | 18409 00001 | Download 22.21 MB |
[ "ES-MX" ] | 18409 00001 | Download 22.21 MB |
[ "FI" ] | 18409 00001 | Download 22.21 MB |
[ "FR" ] | 18409 00001 | Download 22.21 MB |
[ "FR-CH" ] | 18409 00001 | Download 22.21 MB |
[ "HU" ] | 18409 00001 | Download 22.21 MB |
[ "IT" ] | 18409 00001 | Download 22.21 MB |
[ "IT-CH" ] | 18409 00001 | Download 22.21 MB |
[ "JA" ] | 18409 00001 | Download 22.21 MB |
[ "KO" ] | 18409 00001 | Download 22.21 MB |
[ "NL" ] | 18409 00001 | Download 22.21 MB |
[ "NL-BE" ] | 18409 00001 | Download 22.21 MB |
[ "NO" ] | 18409 00001 | Download 22.21 MB |
[ "PL" ] | 18409 00001 | Download 22.21 MB |
[ "PT" ] | 18409 00001 | Download 22.21 MB |
[ "SV" ] | 18409 00001 | Download 22.21 MB |
[ "TR" ] | 18409 00001 | Download 22.21 MB |
Type of pressure | Difference |
---|---|
Pressure unit | BAR |
Pressure range min value | 0 |
Pressure range max value | 2 |
Accuracy | 5.00% max = 3.00% typ. |
Output signal | 4 to 20mA (3 conductor, source) |
Mechanical connection | G1/2 HN28-22 |
Electrical connection | M12x1 / 4p |
Approval | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPT 500 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(2.96 MB)