HLT 2100-R1-K10-C02-0125-000

Part number
926717
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Measuring principle Magnetostrictive
Design / geometry Rod
Measuring range [mm] 125
Resolution 0.005 mm
Output signal 20 .. 4 mA (3-conductor)
Mechanical connection M18x1.5 screw-on flange
Electrical connection Jacketed cable, length 10 m
Approvals and certificates No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HLT 2100/2500 Analogue User manual D/E
Operating/maintenance instructions EN

(1.45 MB)

HLT 2150-R1 Analog User manual D/E/F
Operating/maintenance instructions EN

(1.02 MB)

HLT 2150-R1 CANopen User manual D/E/F
Operating/maintenance instructions EN

(1.01 MB)

HLT 2100/2500-xx SSI User manual D/E/F
Operating/maintenance instructions EN

(1.94 MB)

HLT 1100/2150/2550 CANopen Protocol description E
Operating/maintenance instructions EN

(4.96 MB)

HLT 2150-R1 IO-Link User manual D/E
Operating/maintenance instructions EN

(1.61 MB)

HLT 2102 / HLT 2103 Linear Position Transmitter
Product brochure EN

(0.79 MB)

HLT 2150-R1 Linear Position Transmitter
Product brochure EN

(0.78 MB)

HLT 2150-R1 Linear Position Transmitter SSI
Product brochure EN

(0.78 MB)

HLT 2100-R1 Linear Position Transmitter SSI
Product brochure EN

(0.8 MB)

HLT 2100-R1 Linear Position Transmitter EtherCAT
Product brochure EN

(0.75 MB)

HLT 2100-R1 Linear Position Transmitter Profibus
Product brochure EN

(0.74 MB)

HLT 2100-R1 Linear Position Transmitter CANopen
Product brochure EN

(0.73 MB)

HLT 2150-R1 IO-Link LinearPositionTransmitter
Product brochure EN

(0.63 MB)

HLT 2100-R1 Linear Position Transmitter
Product brochure EN

(0.79 MB)

HLT 2150-R1 Linear Position Transmitter
Product brochure EN

(0.72 MB)