-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approvals and certificates | ECE |
---|---|
Movement compensation | Yes |
Accuracy | 0,20 |
Resolution | 0,01 |
Electrical connection | 8 |
Additional CAN bushing | No |
Output signal | CANopen |
Number of inclination axes | 1 |
Primary axis (slope long) | X-axis |
Secondary axis (slope lateral) | not available |
Measuring range of primary axis | 180 |
Measuring range of secondary axis | 0 |
Housing material | Aluminium |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
EDS 927646 HIT 1508 F11 X 180 0 00 0 000
Software
EN
(0.12 MB)
HIT 1000/1500 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
(5.91 MB)
HIT 1000/1500 CANopen Safety Safety manual E
Operating/maintenance instructions
EN
(0.86 MB)
HIT 1000/1500 CANopen Safety User manual D/E
Operating/maintenance instructions
EN
(3.11 MB)
HIT 1000/1500 CANopen Protocol description D/E
Operating/maintenance instructions
EN
(5.49 MB)
HIT 1000/1500 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(5.01 MB)
HIT 1500 CANopen+SAE J1939 Protocol descriptiong D/E
Operating/maintenance instructions
EN
(0.3 MB)
HIT 1500 SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(1.16 MB)
HIT 1500 Inclinometer, PL d, SIL 2
Product brochure
EN
(7.15 MB)
HIT 1500 Inclinometer CAN
Product brochure
EN
(5.85 MB)