HNT 1221-B-0520-000

Part number
928258
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Measuring principle Magnetostrictive
Rod length [mm] 520
Output signal 0 to 10 V
Mechanical connection G3/4 external
Electrical connection Jacketed cable, length 2 m
Approvals and certificates UL approval
Integrated temperature sensor No
Measuring range [mm] 448

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
928258 HNT 1221 B 0520 000 EN
Product information EN

(0.14 MB)

HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions EN

(1.02 MB)

HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions EN

(2.61 MB)

HNT 1200 Level Transmitter
Product brochure EN

(0.69 MB)

HNT 1100 Level Transmitter
Product brochure EN

(0.75 MB)