-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18380-00001 | Download 4.5 MB |
[ "DA" ] | PRO18380-00001 | Download 4.5 MB |
[ "DE" ] | PRO18380-00001 | Download 4.5 MB |
[ "DE-CH" ] | PRO18380-00001 | Download 4.5 MB |
[ "EN" ] | PRO18380-00001 | Download 4.5 MB |
[ "EN-AE" ] | PRO18380-00001 | Download 4.5 MB |
[ "EN-CH" ] | PRO18380-00001 | Download 4.5 MB |
[ "EN-IN" ] | PRO18380-00001 | Download 4.5 MB |
[ "EN-PL" ] | PRO18380-00001 | Download 4.5 MB |
[ "ES" ] | PRO18380-00001 | Download 4.5 MB |
[ "ES-AR" ] | PRO18380-00001 | Download 4.5 MB |
[ "ES-MX" ] | PRO18380-00001 | Download 4.5 MB |
[ "FI" ] | PRO18380-00001 | Download 4.5 MB |
[ "FR" ] | 18380 00001 | Download 0.7 MB |
[ "FR-CH" ] | 18380 00001 | Download 0.7 MB |
[ "HU" ] | PRO18380-00001 | Download 4.5 MB |
[ "IT" ] | PRO18380-00001 | Download 4.5 MB |
[ "IT-CH" ] | PRO18380-00001 | Download 4.5 MB |
[ "JA" ] | PRO18380-00001 | Download 4.5 MB |
[ "KO" ] | PRO18380-00001 | Download 4.5 MB |
[ "NL" ] | PRO18380-00001 | Download 4.5 MB |
[ "NL-BE" ] | PRO18380-00001 | Download 4.5 MB |
[ "NO" ] | PRO18380-00001 | Download 4.5 MB |
[ "PL" ] | PRO18380-00001 | Download 4.5 MB |
[ "PT" ] | PRO18380-00001 | Download 4.5 MB |
[ "SV" ] | PRO18380-00001 | Download 4.5 MB |
[ "TR" ] | PRO18380-00001 | Download 4.5 MB |
[ "CS" ] | PRO183041-00001 | Download 2.7 MB |
[ "DA" ] | PRO183041-00001 | Download 2.7 MB |
[ "DE" ] | PRO183041-00001 | Download 2.71 MB |
[ "DE-CH" ] | PRO183041-00001 | Download 2.71 MB |
[ "EN" ] | PRO183041-00001 | Download 2.7 MB |
[ "EN-AE" ] | PRO183041-00001 | Download 2.7 MB |
[ "EN-CH" ] | PRO183041-00001 | Download 2.7 MB |
[ "EN-IN" ] | PRO183041-00001 | Download 2.7 MB |
[ "EN-PL" ] | PRO183041-00001 | Download 2.7 MB |
[ "ES" ] | PRO183041-00001 | Download 2.7 MB |
[ "ES-AR" ] | PRO183041-00001 | Download 2.7 MB |
[ "ES-MX" ] | PRO183041-00001 | Download 2.7 MB |
[ "FI" ] | PRO183041-00001 | Download 2.7 MB |
[ "FR" ] | PRO183041-00001 | Download 2.7 MB |
[ "FR-CH" ] | PRO183041-00001 | Download 2.7 MB |
[ "HU" ] | PRO183041-00001 | Download 2.7 MB |
[ "IT" ] | PRO183041-00001 | Download 2.7 MB |
[ "IT-CH" ] | PRO183041-00001 | Download 2.7 MB |
[ "JA" ] | PRO183041-00001 | Download 2.7 MB |
[ "KO" ] | PRO183041-00001 | Download 2.7 MB |
[ "NL" ] | PRO183041-00001 | Download 2.7 MB |
[ "NL-BE" ] | PRO183041-00001 | Download 2.7 MB |
[ "NO" ] | PRO183041-00001 | Download 2.7 MB |
[ "PL" ] | PRO183041-00001 | Download 2.7 MB |
[ "PT" ] | PRO183041-00001 | Download 2.7 MB |
[ "SV" ] | PRO183041-00001 | Download 2.7 MB |
[ "TR" ] | PRO183041-00001 | Download 2.7 MB |
[ "CS" ] | 18409 00001 | Download 22.21 MB |
[ "DA" ] | 18409 00001 | Download 22.21 MB |
[ "DE" ] | 18409 00001 | Download 17.07 MB |
[ "DE-CH" ] | 18409 00001 | Download 17.07 MB |
[ "EN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-AE" ] | 18409 00001 | Download 22.21 MB |
[ "EN-CH" ] | 18409 00001 | Download 22.21 MB |
[ "EN-IN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-PL" ] | 18409 00001 | Download 22.21 MB |
[ "EN-ZA" ] | 18409 00001 | Download 22.21 MB |
[ "ES" ] | 18409 00001 | Download 22.21 MB |
[ "ES-AR" ] | 18409 00001 | Download 22.21 MB |
[ "ES-MX" ] | 18409 00001 | Download 22.21 MB |
[ "FI" ] | 18409 00001 | Download 22.21 MB |
[ "FR" ] | 18409 00001 | Download 22.21 MB |
[ "FR-CH" ] | 18409 00001 | Download 22.21 MB |
[ "HU" ] | 18409 00001 | Download 22.21 MB |
[ "IT" ] | 18409 00001 | Download 22.21 MB |
[ "IT-CH" ] | 18409 00001 | Download 22.21 MB |
[ "JA" ] | 18409 00001 | Download 22.21 MB |
[ "KO" ] | 18409 00001 | Download 22.21 MB |
[ "NL" ] | 18409 00001 | Download 22.21 MB |
[ "NL-BE" ] | 18409 00001 | Download 22.21 MB |
[ "NO" ] | 18409 00001 | Download 22.21 MB |
[ "PL" ] | 18409 00001 | Download 22.21 MB |
[ "PT" ] | 18409 00001 | Download 22.21 MB |
[ "SV" ] | 18409 00001 | Download 22.21 MB |
[ "TR" ] | 18409 00001 | Download 22.21 MB |
Type of pressure | Relative |
---|---|
Pressure unit | BAR |
Pressure range min value | 0 |
Pressure range max value | 100 |
Accuracy | 0.25% max = 0.125% typ. |
Output signal | 0 to 20mA |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Electrical connection | Binder series 714 M18 / 4p |
Approval | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4800 for iron and steel works User manual D/E
Operating/maintenance instructions
EN
(1 MB)