Coils
A multitude of connection and plug-in connections in the modular design principle supplement the comprehensive programme.
Size [mm]
36
45
64
Voltage range [VDC]
12 - 205
12 -205
12 -205
SKU
learn more ...
GP_1000212781
Product Search
Filter selection
Reset filter
Coils
|
COIL 24DG-EX-44.8-50-2345
Material-No. 3897935
|
|
||||
|
COIL 24DG-EX-42.6-50-2345 Zulassung
Material-No. 3922685
|
|
||||
|
GZ072-045/Spule 12VDC 30W O Z O S
Material-No. 3926071
|
|
||||
|
GZ076-045/Spule 24V 30W O Z ZnNi
Material-No. 3927270
|
|
||||
|
GZ075-045/Spule 12VDC 105W 40% M Z
Material-No. 4045195
|
|
||||
|
Spule 64 DATASHEET
Material-No. 4228263
|
|
||||
|
COIL 110DG -75-3164 38W
Material-No. 4251233
|
|
||||
|
COIL 125DG -75-3164 38W
Material-No. 4251234
|
|
||||
|
COIL 220DG -75-3164 38W
Material-No. 4251257
|
|
||||
|
COIL 24DO -75-3164 38W
Material-No. 4251262
|
|
||||
|
COIL OD02170130OC
Material-No. 6178857
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Document type
Media

Solenoid Technology
Product brochure
EN
(4.23 MB)

Solenoid Coils for Proportional Valves
Product brochure
EN
(0.2 MB)