Search results for: 'Mobile cooling units'
2
Results
in category
Products
Product category
Air cooling is a convenient method of dissipating heat loss from industrial and mobile systems.<br />The medium to be cooled – usually oil or a water-glycol mixture – flows through a heat exchanger. A fan draws in ambient air and feeds it through the cooling element. The difference in temperature causes a heat exchange to take place, whereby the cooler air absorbs the heat from the medium and releases it back into the atmosphere.<br />This allows the medium to be cooled down to a few degrees Celsius above ambient temperature.<br />At HYDAC you will find the right air cooling unit to suit your needs, from standard to large coolers for use in the energy sector or even custom-made coolers for mobile machinery.
Product category
<div><p>The OffLine Filter OLFBD is a small, stationary filter unit, without a motor pump assembly, for the fine filtration of hydraulic and lubricating fluids, and removing water from the system.<br /> <br /> The direction of flow through the filter element is freely selectable (from inside to outside or vice versa).<br /> <br /> For use in hydraulic and lubrication systems in industry and mobile hydraulics.</p></div><div><ul><li> Improvement of component and filter service life</li><li> Any direction of flow through the filter element<br /> (from inside to outside or from outside to inside)</li><li> Offline flow is drawn from the cooling-filtration circuit</li><li> The extracted volume is restricted by an orifice in the filter element<br /> (no parts are moved mechanically)</li><li> Flow rate max. 5 l/min, others on request</li></ul></div>
20
Results
in category
Topics & Solutions
We work with you to develop the next generation of mobile working machines. Our experts have made it their mission to reduce complexity in a cost-efficient way and create varied differentiation options. Mobile Applications The latest market trends, t ...
Because of the topic of climate protection, the automotive industry is facing major challenges. With the industry in a state of change and the gradual conversion to electromobility, the pressure is increasing to make the entire supply chain more sust ...
Electric machinery and vehicles Although most people think of electromobility as relating solely to electric cars, there are many other promising applications with great electrification potential.
This includes a great number of commercial vehicles ...
Production equipment The market in electric vehicles, above all in electric cars, is currently growing rapidly. This means that enormous expansion is called for in the production capacities for the core components of these vehicles, such as lithium- ...
Explore more magazine articles HYDAC fluid conditioning – your system protection for hydraulic and lubrication #fluid conditioning #separation #contamination #system availability #conservation of resources #sustainability #CO2 reductionSolid, fluid ...
Modern automation solutions and high productivity combined with energy- and cost-efficiency – machine builders in the machine tool industry are being confronted with increasingly complex requirements from customers and from the end user side. HYDAC i ...
Explore more magazine articles Climate change is causing an increasing number of heatwaves worldwide, with severe health and economic consequences. On these hot days, things are particularly difficult for manufacturing companies. Not only do the wor ...
The pulp and paper industry is subject to many requirements because of its high water and electricity consumption. To ensure that these requirements are met at all times, HYDAC supplies system solutions that are both sustainable and energy-efficient. ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center