Directional poppet valves WVM-6I-R, position-monitored
Series WVM-6I-R, position-monitored, consists of direct-acting, leaktight solenoid directional valves, suitable for high load cycles. Thanks to the position monitoring, higher diagnostics coverage of the entire system can be achieved, enabling usage in controllers of higher categories.
Operating pressure | Up to 500 bar |
Max. flow rate | 12 l/min |
Nom. size | Size 6 ISO |
SKU
learn more ...
GP_1000422251
Product Search
Filter selection
Reset filter
Directional poppet valves WVM-6I-R, position-monitored
|
WVM-6I-3/2-Y-24-R0A-V-A*00
Material-No. 4344641
|
|
||||
|
WVM-6I-3/2-Y-24-RA-V-A*00
Material-No. 4344658
|
|
||||
|
WVM-6I-3/2-D-24-RA-V-A*00
Material-No. 4347427
|
|
||||
|
WVM-6I-3/2-D-24-R0A-V-A*00
Material-No. 4347455
|
|
||||
|
WVM-6I-3/2-Y-24-R0-V-A*00
Material-No. 4450863
|
|
||||
|
WVM-6I-3/2-D-24-R0-V-A*00
Material-No. 4450864
|
|
||||
|
WVM-6I-2/2-E4-24-R0A-V-A*00
Material-No. 4450885
|
|
||||
|
WVM-6I-2/2-E4-24-RA-V-A*00
Material-No. 4450887
|
|
||||
|
WVM-6I-2/2-E4-24-R0-V-A*00
Material-No. 4450892
|
|
||||
|
WVM-6I-2/2-BE4-24-R0A-V-A*00
Material-No. 4450893
|
|
||||
|
WVM-6I-2/2-BE4-24-RA-V-A*00
Material-No. 4450894
|
|
||||
|
WVM-6I-2/2-BE4-24-R0-V-A*00
Material-No. 4450895
|
|
||||
|
WVM-6I-2/2-E2-24-R0A-V-A*00
Material-No. 4450896
|
|
||||
|
WVM-6I-2/2-E2-24-RA-V-A*00
Material-No. 4450899
|
|
||||
|
WVM-6I-2/2-E2-24-R0-V-A*00
Material-No. 4450900
|
|
||||
|
WVM-6I-2/2-BE2-24-R0A-V-A*00
Material-No. 4450901
|
|
||||
|
WVM-6I-2/2-BE2-24-RA-V-A*00
Material-No. 4450902
|
|
||||
|
WVM-6I-2/2-BE2-24-R0-V-A*00
Material-No. 4450903
|
|
||||
|
WVM-6I-2/2-E2-0-R0-V-A*00
Material-No. 4560831
|
|
||||
|
WVM-6I-2/2-E2-0-RA-V-A*00
Material-No. 4560832
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BA WVM 6I R 001 00 Montageanleitung Wegesitzventile DE EN
Assembly/repair instructions
EN
(0.91 MB)