HPS 2400
Electronic pressure switch with integrated digital display for relative pressure measurement in the low and high-pressure range
- Can be rotated in two places – at both the process connection and the display
- Two outputs – four configuration options
- Scalable analogue output
- Internal device temperature can be accessed via IO-Link
SKU
learn more ...
GP_1000496612
Product Search
Filter selection
Reset filter
HPS 2400
|
HPS 2446-F31-0016-000
Material-No. 930095
|
|
||||||||
|
HPS 2446-F31-0250-000
Material-No. 930097
|
|
||||||||
|
HPS 2446-F31-1000-000
Material-No. 930241
|
|
||||||||
|
HPS 2446-F31-0600-000
Material-No. 930242
|
|
||||||||
|
HPS 2446-F31-0400-000
Material-No. 930243
|
|
||||||||
|
HPS 2446-F31-0100-000
Material-No. 930244
|
|
||||||||
|
HPS 2446-F31-0040-000
Material-No. 930245
|
|
||||||||
|
HPS 2446-F31-0025-000
Material-No. 930246
|
|
||||||||
|
HPS 2446-F31-0010-000
Material-No. 930247
|
|
||||||||
|
HPS 2446-F31-06,0-000
Material-No. 930248
|
|
||||||||
|
HPS 2446-F31-02,5-000
Material-No. 930249
|
|
||||||||
|
HPS 2446-F31-0001-000(-1..+1bar)
Material-No. 930250
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPS 2400 IO-Link User manual D/E
Operating/maintenance instructions
EN
(5.3 MB)
HPS 2400 IO-Link Quick guide D/E
Operating/maintenance instructions
EN
(1.32 MB)
HPS 2400 Pressure Switch IO-Link
Product brochure
EN
(2.25 MB)