Sandwich plates / metering orifices / check valves ZP700 / BL700 / RV700
Sandwich plates for throttle valves and check valves, with connections for pressure measuring instruments and pressure switches.
- Size 6
- Operating pressure: up to 700 bar
- Flow rate: up to 25 l/min
Characteristics
- Sandwich plates for installing metering orifices and check valves
- Sandwich plates with threaded connections
SKU
learn more ...
GP_1000422313
Product Search
Filter selection
Reset filter
Sandwich plates / metering orifices / check valves ZP700 / BL700 / RV700
|
BL700-6-D8-1.4-A*00
Material-No. 3656890
|
|
||||
|
RV700-6-D8-V-A*00
Material-No. 3685929
|
|
||||
|
BL700-6-D8-0.4-A*00
Material-No. 3687933
|
|
||||
|
BL700-6-D8-0.5-A*00
Material-No. 3687934
|
|
||||
|
BL700-6-D8-0.6-A*00
Material-No. 3687955
|
|
||||
|
BL700-6-D8-0.7-A*00
Material-No. 3687956
|
|
||||
|
BL700-6-D8-0.8-A*00
Material-No. 3687958
|
|
||||
|
BL700-6-D8-0.9-A*00
Material-No. 3687960
|
|
||||
|
BL700-6-D8-1.0-A*00
Material-No. 3687961
|
|
||||
|
BL700-6-D8-1.1-A*00
Material-No. 3687962
|
|
||||
|
BL700-6-D8-1.2-A*00
Material-No. 3687963
|
|
||||
|
BL700-6-D8-1.3-A*00
Material-No. 3687964
|
|
||||
|
BL700-6-D8-1.5-A*00
Material-No. 3687965
|
|
||||
|
BL700-6-D8-1.6-A*00
Material-No. 3687966
|
|
||||
|
BL700-6-D8-1.7-A*00
Material-No. 3687967
|
|
||||
|
BL700-6-D8-1.8-A*00
Material-No. 3687968
|
|
||||
|
BL700-6-D8-1.9-A*00
Material-No. 3687969
|
|
||||
|
BL700-6-D8-2.0-A*00
Material-No. 3687970
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media